| Width | 54 in 1350 mm |
| Capacity | 2.44 yd³ 1.87 m³ |
| Weight | 4184 lb 1898 kg |
| Interface | For use with CW-45 S Dedicated Coupler For use with CW-45 S Dedicated Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | Cat Advansys 110 Cat Advansys 110 |
| Edge Type | Spade Spade |
Key Specs
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
| Width | 54 in 1350 mm |
| Capacity | 2.44 yd³ 1.87 m³ |
| Weight | 4184 lb 1898 kg |
| Interface | For use with CW-45 S Dedicated Coupler For use with CW-45 S Dedicated Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | Cat Advansys 110 Cat Advansys 110 |
| Edge Type | Spade Spade |
Caterpillar product brochures and other informational documents are available for your growing business.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.