| Width | 36 in 900 mm | 
| Capacity | 0.69 yd³ 0.53 m³ | 
| Weight | 869 lb 394 kg | 
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler | 
| Adapter Quantity | 5 5 | 
| Adapter Size | Cat Advansys 70 Cat Advansys 70 | 
| Edge Type | Straight Straight | 
 
                                        
                                     