Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 500 mm (20 in): 571-2929

Request A Price Find Dealer

Key Specs

Width
20 in
500 mm
Capacity
0.31 yd³
0.24 m³
Weight
622 lb
300 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 500 mm (20 in): 571-2929

Width 20 in 500 mm
Capacity 0.31 yd³ 0.24 m³
Weight 622 lb 300 kg
Interface For use with CW-20s Dedicated Coupler For use with CW-20s Dedicated Coupler
Adapter Quantity 3 3
Adapter Size Cat Advansys 70 Cat Advansys 70
Edge Type Straight Straight

See how Heavy Duty Bucket 500 mm (20 in): 571-2929 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

325F CR using a Heavy Duty Bucket

320F with Heavy Duty Bucket

323 digging with a Heavy Duty Bucket

330 GC using a Heavy Duty Bucket

336 GC loading 772G

Heavy Duty Bucket
325F CR using a Heavy Duty Bucket
320F with Heavy Duty Bucket
323 digging with a Heavy Duty Bucket
330 GC using a Heavy Duty Bucket
336 GC loading 772G

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 500 mm (20 in): 571-2929

Start Heavy Duty Bucket 500 mm (20 in): 571-2929 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Heavy Duty Bucket 500 mm (20 in): 571-2929

View More Offers