Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 1500 mm (61 in): 568-7614

Request A Price Find Dealer

Key Specs

Width
61 in
1500 mm
Capacity
3.27 yd³
2.5 m³
Weight
5234 lb
2374 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 1500 mm (61 in): 568-7614

Width 61 in 1500 mm
Capacity 3.27 yd³ 2.5 m³
Weight 5234 lb 2374 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Straight Straight

See how Heavy Duty Bucket 1500 mm (61 in): 568-7614 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

Heavy Duty Bucket
325F CR using a Heavy Duty Bucket
320F with Heavy Duty Bucket
323 digging with a Heavy Duty Bucket
330 GC using a Heavy Duty Bucket
336 GC loading 772G

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1500 mm (61 in): 568-7614

Start Heavy Duty Bucket 1500 mm (61 in): 568-7614 Tour
close