| Width | 30 in 750 mm |
| Capacity | 0.84 yd³ 0.64 m³ |
| Weight | 1259 lb 571 kg |
| Interface | For use with CW-40s Dedicated Coupler For use with CW-40s Dedicated Coupler |
| Adapter Quantity | 3 3 |
| Adapter Size | Cat Advansys 80 Cat Advansys 80 |
| Edge Type | Straight Straight |
Key Specs
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
| Width | 30 in 750 mm |
| Capacity | 0.84 yd³ 0.64 m³ |
| Weight | 1259 lb 571 kg |
| Interface | For use with CW-40s Dedicated Coupler For use with CW-40s Dedicated Coupler |
| Adapter Quantity | 3 3 |
| Adapter Size | Cat Advansys 80 Cat Advansys 80 |
| Edge Type | Straight Straight |
Caterpillar product brochures and other informational documents are available for your growing business.
General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket
Cat Advansys Tip and Adapter System
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.