M322

Wheel Excavators M322 Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396
174 hp
129 kW
Operating Weight Maximum
54770 lb
24845 kg
Maximum Travel Speed
18.6 mile/h
30 km/h

Overview

Optimal Efficiency with Technology and Easy Maintenance

The Cat® M322 Wheel Excavator helps provide top performance with versatility from the Cat tiltrotator (TRS) integration to get the job done fast. With low maintenance costs, long service intervals, and 100 percent daily ground level check, the M322 helps save you time and money. A cab made for operator comfort helps keep you working quickly and efficiently.

Benefits

High Performance

A Cat® C7.1 engine and powerful hydraulics give you the power to help move your material with speed and precision.

Easy to Maintain

Long life filters for fuel, hydraulic oil, and air, 100 percent daily ground level check, and centralized grease points with an autolube option help lower your overall costs.

Operator Comfort

Operate with ease. The Premium cab with an ergonomic control layout and comfortable seat help you work comfortably all shift long.

Product Specifications for M322

Engine Power - ISO 14396 174 hp 129 kW
Engine Power - ISO 14396 (DIN) 176 hp (metric) 176 hp (metric)
Engine Model Cat® C7.1 Cat® C7.1
Net Power - ISO 9249 171 hp 128 kW
Net Power - ISO 9249 (DIN) 174 hp (metric) 174 hp (metric)
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in² 7 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Operating Weight Maximum 54770 lb 24845 kg
Operating Weight Minimum 47430 lb 21515 kg
Note (1) Operating weight includes full fuel tank, operator, General Duty (GD) bucket and dual pneumatic tires. Weight varies depending on configuration. Typical configurations include 2.5 m (8'2") stick and 3500 kg (7,716 lb) counterweight. Operating weight includes full fuel tank, operator, General Duty (GD) bucket and dual pneumatic tires. Weight varies depending on configuration. Typical configurations include 2.5 m (8'2") stick and 3500 kg (7,716 lb) counterweight.
Maximum Travel Speed 18.6 mile/h 30 km/h
Main System - Maximum Flow - Implement 95 gpm 360 L/min
Maximum Pressure - Implement Circuit - Normal 5076 psi 35000 kPa
Maximum Pressure - Implement Circuit - Heavy Lift 5366 psi 37000 kPa
Maximum Pressure - Implement Circuit - Travel Circuit 5076 psi 35000 kPa
Maximum Swing Speed* 8.6 r/min 8.6 r/min
Swing Torque 44250 lbf·ft 60 kN·m
Note (1) *For CE-marked machine default value may be set lower. *For CE-marked machine default value may be set lower.
Fuel Tank 124.2 gal (US) 470 l
Diesel Exhaust Fluid (DEF) 7.9 gal (US) 30 l
Cooling System 10.6 gal (US) 40 l
Hydraulic Tank 52.8 gal (US) 200 l
Hydraulic System - Including Tank 107 gal (US) 405 l
Boom Variable Adjustable Boom 5.4 m (17'10") Variable Adjustable Boom 5.4 m (17'10")
Stick 2.9 m (9'2") 2.9 m (9'2")
Bucket GD 1.19 m³ (1.56 yd³) GD 1.19 m³ (1.56 yd³)
Shipping Height - Top of Cab 11 ft 3350 mm
Shipping Length 31.1 ft 9485 mm
Support Point 11.3 ft 3430 mm
Tail Swing Radius 9.2 ft 2800 mm
Counterweight Clearance 4.4 ft 1330 mm
Ground Clearance 1 ft 320 mm
Undercarriage Length 17 ft 5175 mm
Wheel Base 9 ft 2750 mm
Boom Variable Adjustable Boom 5.4 m (17'10") Variable Adjustable Boom 5.4 m (17'10")
Stick 2.9 m (9'2") 2.9 m (9'2")
Bucket GD 1.19 m³ (1.56 yd³) GD 1.19 m³ (1.56 yd³)
Maximum Cutting Height 35.8 ft 10900 mm
Maximum Loading Height 24.7 ft 7520 mm
Maximum Digging Depth 21.8 ft 6650 mm
Maximum Vertical Wall Digging Depth 17.3 ft 5290 mm
Maximum Reach at Ground Line 33.4 ft 10190 mm
Bucket Forces (ISO) 33946 lbf 151 kN
Stick Forces (ISO) 23605 lbf 105 kN
Note (1) Range values are with dual pneumatic tires (11.00-20). Range values are calculated with a GD bucket (CW) and CW quick coupler with a tip radius of 1697 mm (5'7"). Force values are calculated with heavy lift on, a GD bucket (pin-on) and a tip radius of 1574 mm (5'2"). Range values are with dual pneumatic tires (11.00-20). Range values are calculated with a GD bucket (CW) and CW quick coupler with a tip radius of 1697 mm (5'7"). Force values are calculated with heavy lift on, a GD bucket (pin-on) and a tip radius of 1574 mm (5'2").
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 0.75 kg (1.7 lb) of refrigerant which has a CO2 equivalent of 1.073 metric tonnes (1.182 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 0.8 kg (1.8 lb) of refrigerant which has a CO2 equivalent of 0.0004 metric tonnes (0.0004 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 0.75 kg (1.7 lb) of refrigerant which has a CO2 equivalent of 1.073 metric tonnes (1.182 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 0.8 kg (1.8 lb) of refrigerant which has a CO2 equivalent of 0.0004 metric tonnes (0.0004 tons).

M322 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Sound-suppressed ROPS cab
  • Keyless push-to-start engine control
  • Height-adjustable console, infinite with no tool
  • High-resolution 254 mm (10 in) LCD touchscreen monitor

BOOM AND STICKS

  • 5.4 m (17'10") Variable Adjustable boom

CAT TECHNOLOGY

  • VisionLink™
  • Remote Flash and Remote Troubleshoot

ELECTRICAL SYSTEM

  • LED lights on chassis (left-hand, right-hand) and counterweight
  • Programmable time-delay LED working lights
  • Roading and indicator lights, front and rear
  • Maintenance-free batteries
  • Centralized electrical disconnect switch

ENGINE

  • Power mode selector
  • One-touch low idle with automatic engine speed control
  • Automatic engine idle shutdown
  • Up to 52°C (125°F) high-ambient cooling capacity
  • Cold start capability down to -18°C (0°F)
  • Double element air filter with integrated pre-cleaner

HYDRAULIC SYSTEM

  • Boom, stick, and bucket drift reduction valves
  • Automatic hydraulic oil warm up
  • Heavy lift mode
  • One-slider joysticks

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Lockable disconnect switch
  • Anti-skid plate and countersunk bolts on service platform

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Automatic brake/axle lock
  • All wheel drive
  • 11.00-20 16 PR, dual tires

M322 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.5 m (8'2") stick (Europe only)
  • 2.9 m (9'6") stick

CAT TECHNOLOGY

  • Cat Grade with 2D
  • Cat Grade with 2D with Attachment Ready Option (ARO)
  • Laser catcher
  • Cat Grade 3D ready
  • Cat Grade Connectivity
  • Cat Grade with Assist
  • Cat Payload
  • Cat Tiltrotator (TRS) Integration

ELECTRICAL SYSTEM

  • Electrical refueling pump

HYDRAULIC SYSTEM

  • Boom/stick lowering check valves
  • Two-slider joysticks
  • Joystick steering

SAFETY AND SECURITY

  • Wide angle mirrors
  • 360° visibility
  • Signal/warning horn
  • Inspection lighting
  • 2D E-fence
  • Cab Avoidance

SERVICE AND MAINTENANCE

  • Automatic lubrication system for implement and swing system

UNDERCARRIAGE AND STRUCTURES

  • 3500 kg (7,716 lb) counterweight (Europe only)
  • 4700 kg (10,362 lb) counterweight

CAB

  • Operator Protective Guards (OPG)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how M322 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

M322 Wheel Excavator

M322 Wheel Excavator

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View

Check out current offers for the M322

View More Offers