CW40

CW Couplers CW40

Request A Price Find Dealer

Key Specs

Weight
528 lb
240 kg
Width
22 in
550 mm
Load Rating, Hoisting Hook
11 ton (US)
10 ton (US)

Overview

Using excavators effectively means using the right tool for the job. The CW40 quick coupler makes it possible to simply release one work tool and pick up the next. The CW40 coupler is available for Cat excavators or non-Cat carriers between 20 and 30 ton.

Product Specifications for CW40

Weight 528 lb 240 kg
Width 22 in 550 mm
Load Rating, Hoisting Hook 11 ton (US) 10 ton (US)
Length 19 in 475 mm

See how CW40 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

CW40

CW40

CW40

CW40

CW40
CW40
CW40
CW40

Cat CW Series Coupler

Cat CW Series Coupler

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the CW40

View More Offers