Studio Shot

CW Couplers CW05 Manual 1 Ton Mini Excavators

Request A Price Click for Price

Key Specs

Weight
46.3 lb
21 kg
Overall Width
9.3 in
235 mm
Machine Class
1 Ton Mini Excavators
1 Ton Mini Excavators

Overview

CW Couplers make attachment changes simple and increase the utilization of an excavator.

Product Specifications for CW05 Manual 1 Ton Mini Excavators

Weight 46.3 lb 21 kg
Overall Width 9.3 in 235 mm
Machine Class 1 Ton Mini Excavators 1 Ton Mini Excavators
Overall Height 9.4 in 239 mm
Overall Length 14 in 349 mm
Pin Diameter 1.2 in 30 mm
Interface Type Pin On Pin On
Required Hydraulics None Required None Required

CW05 Manual 1 Ton Mini Excavators Standard Equipment

ENGINE

  • Cat C3.3B Diesel Engine (U.S. EPA Tier 4 Final/EU Stage V) – Electronic Engine, Turbo, Diesel Particulate Filter (DPF)
  • Automatic Engine Idle
  • Automatic Engine Shutdown
  • Automatic Swing Brake
  • Automatic Two Speed Travel
  • Fuel Water Separator with Indicator
  • Radial Seal – Double Element Air Filter
  • Extended Life Coolant, –37° C (–35° F)
  • Ecology Drain

HYDRAULICS

  • Smart Tech Electronic Pump
  • Variable Displacement Piston Pump
  • Load Sensing/Flow Sharing Hydraulics
  • Power On Demand
  • Hydraulic Temperature Monitoring
  • Certified Accumulator
  • Hydro Advanced Hydraulic Oil

OPERATOR ENVIRONMENT

  • Sealed and Pressurized Cab
  • Operator Sound Pressure 72 dB(A) ISO 6396:2008
  • Stick Steer Mode
  • Travel Cruise Control
  • Control Pattern Changer
  • Adjustable Wrist Rests
  • Molded Footrests
  • Removable, Washable Floor Mat
  • Travel Pedals and Hand Levers
  • Cat Key with Passcode Option
  • HVAC with Automatic Temperature Control
  • Hydraulic Lockout Controls
  • Integrated Lower Front Window
  • Assisted Front Window Overhead Storage
  • Rear Window Emergency Exit
  • Fabric, High Back, Suspension Seat
  • Retractable Seat Belt (75 mm/3 in)
  • Coat Hook
  • Cup Holder
  • LED Interior Light
  • Literature Holder
  • 12V Power Socket
  • Radio – Bluetooth®, USB, Auxiliary, Microphone
  • Skylight
  • Mounting Bosses for Top and Front Guards
  • ROPS – ISO 12117-2:2008
  • TOPS – ISO 12117:1997
  • Top Guard – ISO 10262:1998 (Level II)
  • Color LCD Monitor
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Camera Ready
    – Hour Meter with Wake Up Switch
    – Jog Dial Control Interface

UNDERCARRIAGE

  • Greased and Lubricated Track
  • Hydraulic Track Adjusters
  • Tie Down Eyes on Track Frame
  • Dozer Blade
  • Dozer Float
  • Bolt-on, Reversible Wear Edge
  • Rubber Tracks

BOOM, STICK AND LINKAGES

  • Variable Angle Boom
  • Standard Stick (1823 mm/71.8 in)
  • Front Shovel Capable (Pin-On/Manual Coupler/Hydraulic Coupler – not available in all regions)
  • Thumb Ready (not available in all regions)
  • Certified Lifting Eye (not available in all regions)

ELECTRICAL

  • 12 Volt Electrical System
  • 90 Ampere Alternator
  • 850 CCA Maintenance Free Battery
  • Circuit Breaker
  • Ignition Key Stop Switch
  • Signaling/Warning Horn
  • Product Link™ Elite Lite (regulations apply)

CW05 Manual 1 Ton Mini Excavators Optional Equipment

OPERATOR ENVIRONMENT

  • Rain Visor
  • Air Suspension Heated Seat

ELECTRICAL

  • Rearview Camera
  • Rotating Beacon

OTHER

  • Attachments including Buckets, Augers and Hammers
  • Steel Tracks (450 mm/17.7 in wide)
  • Steel Track with Rubber Pads
  • Wide Steel Tracks (600 mm/23.6 in)
  • Wide Dozer Blade
  • 2nd Auxiliary Hydraulic Lines
  • Boom and Stick Hose Burst Check Valves
  • Bucket Linkage with Lift Eye
  • Track Guides
  • Water Jacket Heater
  • Refueling Pump
  • Cab Guarding
  • Travel Alarm (standard in some regions)

See how CW05 Manual 1 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® CW-05 Coupler Overview

Cat® CW-05 Coupler - Coupling and Uncoupling

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® CW-05 Coupler Overview
Cat® CW-05 Coupler - Coupling and Uncoupling
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the CW05 Manual 1 Ton Mini Excavators

View More Offers