CW30

CW Couplers CW30

Request A Price Find Dealer

Key Specs

Weight
462 lb
210 kg
Width
22 in
550 mm
Load Rating, Hoisting Hook
11 ton (US)
10 ton (US)

Features At A Glance

Displaying 1-6 of 5

Increase the utilization of your machine

Increase the utilization of your machine

The quick coupling of work tools is an integral part of the philosophy: Increase the utilization of your excavator through work tools. Your machine becomes an all-purpose tool carrier. The CW coupler has become an industry standard with over 50.000 units sold in the last 40 years. It's interchangeable with different machine classes and has been designed for use with more than 700 different machines, both Cat and non-Cat.
Compliant to safety standards

Compliant to safety standards

The CW quick coupler complies with all applicable global safety standards.
Connect easily

Connect easily

The mechanical version of the CW coupler is the simplest to operate. There are no loose components that could easily be lost or misplaced. No hydraulics are necessary. Conversion kits are available to easily convert to the hydraulic version at any time.
Performance match with any kind of attachment

Performance match with any kind of attachment

Adapter hook sets and mounting brackets are available to adapt nearly any brand and type of work tool to work with the Cat CW quick coupler. This includes hooks/brackets for buckets, hammers, grapples and other attachments.
Service that's second to none

Service that's second to none

Cat CW quick couplers are sold through the same Caterpillar dealers as Cat machines. That gives you access to an integrated service and support network - a single organisation for machine and work tool parts and service. No other manufacturer can offer you the same.

Product Specifications for CW30

Weight 462 lb 210 kg
Width 22 in 550 mm
Load Rating, Hoisting Hook 11 ton (US) 10 ton (US)
Length 19 in 475 mm

See how CW30 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

CW30

CW30

CW30

CW30

CW30
CW30
CW30
CW30

Cat CW Series Coupler

Cat CW Series Coupler

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the CW30

View More Offers