Studio Shot

CW Couplers CW05 Manual 2 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Weight
55.1 lb
25 kg
Overall Width
9.3 in
235 mm
Machine Class
2 Ton Mini Excavators
2 Ton Mini Excavators

Overview

CW Couplers make attachment changes simple and increase the utilization of an excavator.

Product Specifications for CW05 Manual 2 Ton Mini Excavators

Weight 55.1 lb 25 kg
Overall Width 9.3 in 235 mm
Machine Class 2 Ton Mini Excavators 2 Ton Mini Excavators
Overall Height 9.6 in 244 mm
Overall Length 14 in 355 mm
Pin Diameter 1.4 in 35 mm
Interface Type Pin On Pin On
Required Hydraulics None Required None Required

See how CW05 Manual 2 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View