| Weight | 169.8 lb 77 kg |
| Width | 10.7 in 272 mm |
| Length | 20.8 in 528 mm |
| Overall Height | 10.7 in 272 mm |
| Pin Diameter | 1.8 in 45 mm |
| Machine Class | 5 Ton Mini Excavators 5 Ton Mini Excavators |
| Interface Type | Pin On Pin On |
| Required Hydraulics | Dedicated Factory Installed Dedicated Factory Installed |