Studio Shot

S Type Couplers S40 Pin Grabber LCS 3 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Weight
94.8 lb
43 kg
Lifting Hook Capacity
4409.2 lb
2000 kg
Width
10 in
254 mm

Overview

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Product Specifications for S40 Pin Grabber LCS 3 Ton Mini Excavators

Weight 94.8 lb 43 kg
Lifting Hook Capacity 4409.2 lb 2000 kg
Width 10 in 254 mm
Overall Length 18.5 in 470 mm
Overall Height 10.3 in 262 mm
Pin Diameter 1.6 in 40 mm
Machine Class 3-4 Ton Mini Excavators 3-4 Ton Mini Excavators
Interface Type Pin On Pin On
Required Hydraulics Dedicated Factory Installed Dedicated Factory Installed
Maximum Operating Pressure 4351.1 psi 300 bar
Coupler Type S-40 Pin Grabber S-40 Pin Grabber

See how S40 Pin Grabber LCS 3 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments