Overview
The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.
Key Specs
The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.
Displaying 1-6 of 7
| Weight | 108 lb 49 kg |
| Lifting Hook Capacity | 4409.2 lb 2000 kg |
| Width | 11.1 in 281 mm |
| Overall Length | 19.5 in 496 mm |
| Overall Height | 10.7 in 271 mm |
| Pin Diameter | 1.8 in 45 mm |
| Machine Class | 5-6 Ton Mini Excavators 5-6 Ton Mini Excavators |
| Interface Type | Pin On Pin On |
| Required Hydraulics | Dedicated Factory Installed Dedicated Factory Installed |
| Maximum Operating Pressure | 4351.1 psi 300 bar |
| Coupler Type | S-40 Pin Grabber S-40 Pin Grabber |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments