CW20S

CW20S CW Couplers

Request A Price Find Dealer

Key Specs

Weight
418 lb
190 kg
Width
16.8 in
420 mm
Load Rating, Hoisting Hook
11 ton (US)
10 ton (US)

Features At A Glance

Displaying 1-6 of 5

Increase the utilization of your machine

Increase the utilization of your machine

The quick coupling of work tools is an integral part of the philosophy: Increase the utilization of your excavator through work tools. Your machine becomes an all-purpose tool carrier. The CW coupler has become an industry standard with over 50.000 units sold in the last 40 years. It's interchangeable with different machine classes and has been designed for use with more than 700 different machines, both Cat and non-Cat.
Compliant to safety standards

Compliant to safety standards

The CW quick coupler complies with all applicable global safety standards.
Connect easily

Connect easily

The mechanical version of the CW coupler is the simplest to operate. There are no loose components that could easily be lost or misplaced. No hydraulics are necessary. Conversion kits are available to easily convert to the hydraulic version at any time.
Performance match with any kind of attachment

Performance match with any kind of attachment

Adapter hook sets and mounting brackets are available to adapt nearly any brand and type of work tool to work with the Cat CW quick coupler. This includes hooks/brackets for buckets, hammers, grapples and other attachments.
Service that's second to none

Service that's second to none

Cat CW quick couplers are sold through the same Caterpillar dealers as Cat machines. That gives you access to an integrated service and support network - a single organisation for machine and work tool parts and service. No other manufacturer can offer you the same.

Product Specifications for CW20S

Weight 418 lb 190 kg
Width 16.8 in 420 mm
Load Rating, Hoisting Hook 11 ton (US) 10 ton (US)
Length 19 in 475 mm

See how CW20S compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

CW20S

CW20S

CW20S

CW20S

CW20S
CW20S
CW20S
CW20S

Cat CW Series Coupler

Cat CW Series Coupler