Studio Shot

CW Couplers CW10 Hydraulic 8 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Weight
165.3 lb
75 kg
Overall Width
15 in
382 mm
Machine Class
8 Ton Mini Excavators
8 Ton Mini Excavators

Overview

CW Couplers make attachment changes simple and increase the utilization of an excavator.

Product Specifications for CW10 Hydraulic 8 Ton Mini Excavators

Weight 165.3 lb 75 kg
Overall Width 15 in 382 mm
Machine Class 8 Ton Mini Excavators 8 Ton Mini Excavators
Overall Height 13 in 330 mm
Overall Length 20.6 in 524 mm
Pin Diameter 2 in 50 mm
Interface Type Pin On Pin On
Required Hydraulics Dedicated Factory Installed Dedicated Factory Installed

See how CW10 Hydraulic 8 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View