HCCW40 Hydraulic Connecting CW Coupler

Hydraulic Connecting CW Couplers Hydraulic Connecting CW Coupler HCCW40: 617-8134

Request A Price Shop Now

Key Specs

Machine Class
20-27
20-27
Hydraulic Pressure Lock Max
1740 lbf/in
120 bar
Width
21.7 in
550 mm

Overview

Cat® Hydraulic Connecting CW Couplers seamlessly connect to your machine’s hydraulics giving you the ability to pick up an attachment with full functionality in seconds from the safety of your cab. The HCCW Couplers deliver the productivity and versatility benefits you expect from a coupler while also enhancing safety for your people, equipment and overall operation.

Product Specifications for Hydraulic Connecting CW Coupler HCCW40: 617-8134

Machine Class 20-27 20-27
Hydraulic Pressure Lock Max 1740 lbf/in 120 bar
Hydraulic Pressure Unlock Max 5076 lbf/in 350 bar
1/2" Hydraulic Connectors (Mounted) 3 3
3/4" Hydraulic Connectors (Mounted) 2 2
Width 21.7 in 550 mm
Height 24.2 in 615 mm
Weight 171 lb 377 kg
Lift Hook Capacity 10 ton (US) 10 ton (US)

See how Hydraulic Connecting CW Coupler HCCW40: 617-8134 compares against frequently compared products.

Media Gallery

HCCW40 Hydraulic Connecting CW Coupler

HCCW40 Hydraulic Connecting CW Coupler

Check out current offers for the Hydraulic Connecting CW Coupler HCCW40: 617-8134

View More Offers