| Weight | 473 lb 215 kg |
| Width | 16.8 in 420 mm |
| Load Rating, Hoisting Hook | 11 ton (US) 10 ton (US) |
CW Couplers CW40S
Request A Price Find DealerKey Specs
- Weight
- 473 lb
- 215 kg
- Width
- 16.8 in
- 420 mm
- Load Rating, Hoisting Hook
- 11 ton (US)
- 10 ton (US)
Overview
Using excavators effectively means using the right tool for the job. The CW40S quick coupler makes it possible to simply release one work tool and pick up the next. The CW40S coupler is available for Cat excavators or non-Cat carriers between 20 and 30 ton.
Features At A Glance
Product Specifications for CW40S
See how CW40S compares against frequently compared products.
- Weight
- 473 lb
- 215 kg
- Width
- 16.8 in
- 420 mm
- Load Rating, Hoisting Hook
- 11 ton (US)
- 10 ton (US)
- Weight
- 1210 lb
- 550 kg
- Width
- 22 in
- 20 mm
- Load Rating, Hoisting Hook
- 22 ton (US)
- 20 ton (US)
- Weight
- 462 lb
- 210 kg
- Width
- 22 in
- 550 mm
- Load Rating, Hoisting Hook
- 11 ton (US)
- 10 ton (US)
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Compatible Technology and Services
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
-
Cat® PL161 Attachment Tracker
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.