| Weight | 185.2 lb 84 kg |
| Overall Width | 15 in 382 mm |
| Machine Class | 10 Ton Mini Excavators 10 Ton Mini Excavators |
| Overall Height | 16.7 in 423 mm |
| Overall Length | 27.8 in 706 mm |
| Pin Diameter | 2.4 in 60 mm |
| Interface Type | Pin On Pin On |
| Required Hydraulics | Dedicated Factory Installed Dedicated Factory Installed |
CW Couplers CW10 Hydraulic 10 Ton Mini Excavators
Request A Price Shop NowKey Specs
- Weight
- 185.2 lb
- 84 kg
- Overall Width
- 15 in
- 382 mm
- Machine Class
- 10 Ton Mini Excavators
- 10 Ton Mini Excavators
Features At A Glance
Product Specifications for CW10 Hydraulic 10 Ton Mini Excavators
See how CW10 Hydraulic 10 Ton Mini Excavators compares against frequently compared products.
Couplers - Excavator
CW10 Hydraulic 10 Ton Mini Excavators
Selected
- Weight
- 185.2 lb
- 84 kg
- Overall Width
- 15 in
- 382 mm
- Machine Class
- 10 Ton Mini Excavators
- 10 Ton Mini Excavators
Couplers - Excavator
CW10 Manual, Hook, 8 Ton Mini Excavators
- Weight
- 183 lb
- 83 kg
- Overall Width
- 15 in
- 382 mm
- Machine Class
- 8 Ton Mini Excavators
- 8 Ton Mini Excavators
Couplers - Excavator
CW55
- Weight
- 1540 lb
- 700 kg
- Width
- 33.2 in
- 830 mm
- Load Rating, Hoisting Hook
- 22 ton (US)
- 20 ton (US)
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® CW-05 Coupler Overview
Cat® CW-05 Coupler - Coupling and Uncoupling
An Attachment for Every Job - Cat® Work Tool Attachments