Studio Shot

CW Couplers CW05 Hydraulic 2 Ton Mini Excavators

Request A Price Click for Price

Key Specs

Weight
57.3 lb
26 kg
Overall Width
9.8 in
248 mm
Machine Class
2 Ton Mini Excavators
2 Ton Mini Excavators

Overview

CW Couplers make attachment changes simple and increase the utilization of an excavator.

Product Specifications for CW05 Hydraulic 2 Ton Mini Excavators

Weight 57.3 lb 26 kg
Overall Width 9.8 in 248 mm
Machine Class 2 Ton Mini Excavators 2 Ton Mini Excavators
Overall Height 9.6 in 244 mm
Overall Length 14.3 in 362 mm
Pin Diameter 1.4 in 35 mm
Interface Type Pin On Pin On
Required Hydraulics Dedicated Factory Installed Dedicated Factory Installed

See how CW05 Hydraulic 2 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® CW-05 Coupler Overview

Cat® CW-05 Coupler - Coupling and Uncoupling

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® CW-05 Coupler Overview
Cat® CW-05 Coupler - Coupling and Uncoupling
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the CW05 Hydraulic 2 Ton Mini Excavators

View More Offers