CW45

CW Couplers CW45

Request A Price Find Dealer

Key Specs

Weight
946 lb
430 kg
Width
27.6 in
690 mm
Load Rating, Hoisting Hook
15.4 ton (US)
14 ton (US)

Overview

Using excavators effectively means using the right tool for the job. The CW45 quick coupler makes it possible to simply release one work tool and pick up the next. The CW45 coupler is available for Cat excavators or non-Cat carriers between 25 and 40 ton.

Product Specifications for CW45

Weight 946 lb 430 kg
Width 27.6 in 690 mm
Load Rating, Hoisting Hook 15.4 ton (US) 14 ton (US)
Length 22.8 in 570 mm

See how CW45 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

CW45

CW45

CW45

CW45

CW45
CW45
CW45
CW45

Cat CW Series Coupler

Cat CW Series Coupler

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the CW45

View More Offers