CW30

CW Couplers CW30

Request A Price Find Dealer

Key Specs

Weight
462 lb
210 kg
Width
22 in
550 mm
Load Rating, Hoisting Hook
11 ton (US)
10 ton (US)

Overview

Using excavators effectively means using the right tool for the job. The CW30 quick coupler makes it possible to simply release one work tool and pick up the next. The CW30 coupler is available for Cat excavators or non-Cat carriers between 15 and 25 ton.

Product Specifications for CW30

Weight 462 lb 210 kg
Width 22 in 550 mm
Load Rating, Hoisting Hook 11 ton (US) 10 ton (US)
Length 19 in 475 mm

See how CW30 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

CW30

CW30

CW30

CW30

CW30
CW30
CW30
CW30

Cat CW Series Coupler

Cat CW Series Coupler

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the CW30

View More Offers