The Cat® 317 GC Excavator offers job-matched performance and world-class versatility. A large working envelope and expanded work tool offering help you complete your work quickly and efficiently.

Small Excavators 317 GC

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
119 hp
89 kW
Operating Weight
38000 lb
17200 kg
Maximum Digging Depth
21 ft
6400 mm

Overview

BOOST POWER, STABILITY, AND EFFICIENCY

The Cat® 317 GC Excavator offers excellent performance and versatility. A large working envelope and expanded work tool offering help you complete your work quickly and efficiently. Combined with fuel-saving features, longer maintenance intervals, and simplified maintenance points, the 317 GC provides the reliability you expect at the low cost-per-hour you need.

Benefits

LOWER FUEL CONSUMPTION

Two power modes and an updated control valve and electro-hydraulic pump helps minimize fuel use and increase engine efficiency.

LOWER MAINTENANCE COSTS

Do more work with extended and more synchronized maintenance intervals. The Cat® 317 GC can reduce your cost and service time in comparison to our previous series.

MAXIMIZE VERSATILITY

A large working envelope and expanded work tool offering help you complete your work quickly and efficiently. The weight of the machine makes it easily transportable from jobsite to jobsite.

LOWER CO2 EMISSIONS

The 317 GC emits lower CO2 emissions compared to the 316F.

Product Specifications for 317 GC

Net Power - ISO 9249 119 hp 89 kW
Engine Model Cat C3.6 Cat C3.6
Engine Power - ISO 14396 121 hp 90 kW
Engine Power - ISO 14396 (DIN) 122 hp (metric) 122 hp (metric)
Net Power - ISO 9249 (DIN) 121 hp (metric) 121 hp (metric)
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards Meets U.S. EPA Tier 4 Final and EU Stage V emission standards
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,400 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator with engine speed at 2,400 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Operating Weight 38000 lb 17200 kg
Maximum Digging Depth 21 ft 6400 mm
Boom Reach 5.1 m (16'9") Reach 5.1 m (16'9")
Stick Reach R2.9 m (9'6") Reach R2.9 m (9'6")
Bucket GD 0.76 m³ (0.99 yd³) GD 0.76 m³ (0.99 yd³)
Maximum Reach at Ground Level 29.6 ft 9010 mm
Maximum Cutting Height 29.2 ft 8900 mm
Maximum Loading Height 20.6 ft 6280 mm
Minimum Loading Height 6.5 ft 1990 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 20.3 ft 6170 mm
Maximum Vertical Wall Digging Depth 16.3 ft 4960 mm
Minimum Working Equipment Radius 9.7 ft 2940 mm
Bucket Digging Force - ISO 27650 lbf 123 kN
Stick Digging Force - ISO 16860 lbf 75 kN
Main System - Maximum Flow 296 L/min (78 gal/min) 296 L/min (78 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3741 psi 25800 kPa
Swing Speed 8.7 r/min 8.7 r/min
Maximum Swing Torque 44990 lbf·ft 61 kN·m
Fuel Tank Capacity 71.6 gal (US) 271 l
Cooling System 5.8 gal (US) 22 l
Engine Oil 2.9 gal (US) 11 l
Final Drive - Each 1.6 gal (US) 6 l
Hydraulic System - Including Tank 24.8 gal (US) 94 l
Hydraulic Tank 23 gal (US) 87 l
DEF Tank 5.9 gal (US) 22 l
Boom Reach 5.1 m (16'9") Reach 5.1 m (16'9")
Stick Reach R2.9 m (9'6") Reach R2.9 m (9'6")
Bucket GD 0.76 m³ (0.99 yd³) GD 0.76 m³ (0.99 yd³)
Shipping Height - Top of Cab 9.6 ft 2930 mm
Handrail Height 9.7 ft 2940 mm
Shipping Length 28.1 ft 8570 mm
Tail Swing Radius 8.2 ft 2500 mm
Counterweight Clearance 3.3 ft 1010 mm
Ground Clearance 1.4 ft 430 mm
Track Length 13 ft 3970 mm
Length to Center of Rollers 10.4 ft 3170 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 8.5 ft 2590 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 hg of refrigerant which has a CO2 equivalent of 1.418 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.9 hg of refrigerant which has a CO2 equivalent of 1.418 metric tonnes.

317 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 5.1 m (16'9") Reach Boom

CAB

  • Rollover protective structure (ROPS)
  • Air suspension seat, 203 mm (8") LCD touchscreen monitor

CAT TECHNOLOGIES

  • VisionLink®
  • Remote Flash
  • Remote Troubleshoot

ELECTRICAL SYSTEM

  • Maintenance free battery
  • LED chassis light and left-side boom light
  • Programmable time-delay LED working lights
  • Centralized electrical disconnect switch

ENGINE

  • Cat C3.6 single turbo diesel engine
  • Two selectable modes: Power, Smart
  • Automatic engine speed control
  • Automatic engine idle shutdown
  • Electric fuel priming pump
  • Electric cooling fans
  • Single fuel filtration system with water separator and indicator
  • Sealed double element air filter with integrated precleaner
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Auto hydraulic oil warm up
  • Auto two-speed travel
  • Electric main control valve
  • Boom and stick drift reduction valve
  • Element-type main hydraulic filter
  • Single-type electronic main pump

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Ground-level engine shutoff switch
  • Service platform with anti-skid plate and countersunk bolts
  • Signaling/warning horn
  • Hydraulic lock out lever

SERVICE AND MAINTENANCE

  • Side entry to service platform
  • Grouped engine oil and fuel filters
  • Ground-level engine oil dipstick
  • Sampling ports for Scheduled Oil Sampling (S·O·S)

UNDERCARRIAGE AND STRUCTURES

  • Grease lubricated track link
  • Tie down points on base frame

317 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.6 m (8'6") Reach stick
  • 2.9 m (9'6") Reach stick
  • 2.9 m (9'6") Thumb ready stick
  • 3.1 m (10'2") Reach stick

CAB

  • Operator Protective Guards (OPG)

CAT TECHNOLOGIES

  • VisionLink Productivity

ELECTRICAL SYSTEM

  • LED chassis light, right-side boom light and cab lights

ENGINE

  • -18°C (-0°F) cold start capability
  • -25°C (-13°F) cold start capability

SAFETY AND SECURITY

  • Swing alarm
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") triple grouser track shoes
  • 600 mm (24") rubber track shoes
  • 700 mm (28 in) triple grouser track shoes
  • 3.05 mt (6,720 lb) counterweight
  • 3.57 mt (7,870 lb) counterweight

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 317 GC compares against frequently compared products.

Media Gallery

317 GC Market Ready Geometry

317 GC Digging Trench

317 GC Working on Slope

317 GC Truck Loading

317 GC Digging

317 GC Lifting

317 GC Market Ready Geometry
317 GC Digging Trench
317 GC Working on Slope
317 GC Truck Loading
317 GC Digging
317 GC Lifting

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View
317 GC Excavator Customer Benefits

317 GC Excavator Customer Benefits

317 GC Excavator Customer Benefits

Check out current offers for the 317 GC

View More Offers