Specs
Upper Model Pairing | 313/ 315 Uppers 313/ 315 Uppers |
Typical Drill Rig Weight Range | 18-25 mtons 18-25 mtons |
U/C Weight | 7 t 7 t |
Track Gauges K1/K2 | 1950/3050 1950/3050 |
Lower Width (retracted) | 2550 mm 2550 mm |
Lower Width (extended) | 3650 mm 3650 mm |
Shoe Width | 600 mm 600 mm |
Wheel Base | 3290 mm 3290 mm |
Shoe Offset | No No |
Bearing Riser Height | 809 mm 809 mm |
Max. Tractive Eff. | 18 t 18 t |
Machine Speed | 2.5 km/h 2.5 km/h |