325

Medium Excavators 325 Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
172 hp
128.5 kW
Operating Weight
62600 lb
28400 kg
Maximum Digging Depth
22 ft
6700 mm

Overview

Premium Performance in Tight Spaces

The Cat® 325 Excavator delivers powerful performance with intuitive technology to help operators work faster and more accurately. Perfect for utilities, roadwork, and urban sites, its compact radius design fits tight spaces while a fuel-efficient power system and extended service intervals help lower operating costs.

Benefits

Low Fuel Consumption

The machine’s electro-hydraulic pump and main control valve are designed to work together for optimal power and efficiency. Smart Mode automatically adjusts engine power to match hydraulic demands. And with the Auto Reversing E-fan system, your cooling system stays cleaner longer.



High Performance

Boost your productivity with built-in technology that comes standard. An optional heavy counterweight enhances lifting capability, while the optional blade helps make backfilling easy and helps keep the machine stable when working on slopes.


Low Maintenance Costs

Long-lasting fuel, hydraulic oil, and air filters—plus no pilot or case drain filters to replace - reduce the overall filter changes throughout the life of the machine. Daily checks are safer and easy too, thanks to a ground-level engine oil check that keeps operators firmly on the ground.


Low CO2 Emissions

The 325 emits lower CO2 emissions compared to the previous 325F.

Product Specifications for 325

Net Power - ISO 9249 172 hp 128.5 kW
Net Power - ISO 9249 (DIN) 175 hp (metric) 175 hp (metric)
Engine Model Cat® C4.4 Cat® C4.4
Engine Power - ISO 14396 174 hp 129.4 kW
Engine Power - ISO 14396 (DIN) 176 hp (metric) 176 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat® diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations”(SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat® diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations”(SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Operating Weight 62600 lb 28400 kg
Note Long undercarriage, Reach boom, R2.9B1 (9'6") stick, Heavy Duty (HD) 1.19 m³ (1.56 yd³) bucket, 790 mm (31") HD triple grouser shoes and 8300 kg (18,300 lb) counterweight. Long undercarriage, Reach boom, R2.9B1 (9'6") stick, Heavy Duty (HD) 1.19 m³ (1.56 yd³) bucket, 790 mm (31") HD triple grouser shoes and 8300 kg (18,300 lb) counterweight.
Maximum Digging Depth 22 ft 6700 mm
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.9 m (9'6") Reach 2.9 m (9'6")
Bucket HD 1.19 m³ (1.56 yd³) HD 1.19 m³ (1.56 yd³)
Maximum Reach at Ground Level 32.1 ft 9780 mm
Maximum Cutting Height 36 ft 10970 mm
Maximum Loading Height 25.11 ft 7900 mm
Minimum Loading Height 9.9 ft 2980 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 21.5 ft 6520 mm
Maximum Vertical Wall Digging Depth 16 ft 4880 mm
Bucket Digging Force - ISO 33720 lbf 150 kN
Stick Digging Force - ISO 23830 lbf 106 kN
Main System - Maximum Flow 429 L/min (113 gal/min) 429 L/min (113 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5510 psi 38000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3990 psi 27500 kPa
Swing Speed* 11.12 r/min 11.12 r/min
Maximum Swing Torque 60480 lbf·ft 82 kN·m
Note (1) *For CE-marked machine default value may be set lower. *For CE-marked machine default value may be set lower.
Fuel Tank Capacity 82.7 gal (US) 313 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 4 gal (US) 15 l
Swing Drive 1.5 gal (US) 5.5 l
Final Drive - Each 1.2 gal (US) 4.5 l
Hydraulic System - Including Tank 60.8 gal (US) 230 l
Hydraulic Tank 29.3 gal (US) 111 l
DEF Tank 6.9 gal (US) 26 l
Boom Reach 5.7 m (18'8") Reach 5.7 m (18'8")
Stick Reach 2.9 m (9'6") Reach 2.9 m (9'6")
Bucket HD 1.19 m³ (1.56 yd³) HD 1.19 m³ (1.56 yd³)
Shipping Height - Top of Cab 10.1 ft 3080 mm
Handrail Height 10.5 ft 3190 mm
Shipping Length 29.2 ft 8890 mm
Tail Swing Radius 5.11 ft 1810 mm
Counterweight Clearance 3.3 ft 1020 mm
Ground Clearance 1.5 ft 440 mm
Length to Center of Rollers 12 ft 3650 mm
Track Length 14.7 ft 4460 mm
Track Gauge 7.1 ft 2380 mm
Transport Width - 790 mm (31 in) Shoes 10.5 ft 3170 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 0.8 kg (1.8 lb) of refrigerant which has a CO2 equivalent of 1.144 metric tonnes (1.261 tons). If equipped with R1234yf (Global Warming Potential = 0.501), the system contains 0.75 kg (1.7 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 0.8 kg (1.8 lb) of refrigerant which has a CO2 equivalent of 1.144 metric tonnes (1.261 tons). If equipped with R1234yf (Global Warming Potential = 0.501), the system contains 0.75 kg (1.7 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons).
Recyclability 98% 98%

325 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat® dealer for details.

CAB

  • Rollover Protective Structure (ROPS)
  • Mechanical-suspension seat (Comfort only)
  • Heated air-suspension seat (Deluxe only)
  • Heated and ventilated air-suspension seat (Premium only)
  • High-resolution 203 mm (8 in) LCD touchscreen monitor (Comfort only)
  • High-resolution 254 mm (10 in) LCD touchscreen monitor (Deluxe, Premium only)

CAT TECHNOLOGIES

  • VisionLink™
  • Remote Flash
  • Remote Troubleshoot
  • Work tool recognition and tracking (PL161)
  • Cat Grade with 2D
  • Cat Assist
  • Cat Payload

ELECTRICAL SYSTEM

  • Two 1,000 CCA maintenance free batteries
  • Programmable time-delay LED working lights
  • LED chassis light, left-hand/right-hand boom lights, cab lights

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • One-touch low idle with auto engine speed control
  • Auto engine idle shutdown
  • 50° C (122° F) high-ambient cooling capacity without de-rate
  • –18° C (0° F) cold start capability
  • Double element air filter with integrated precleaner
  • Reversing electric cooling fans

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Auto hydraulic warm up
  • Auto two-speed travel
  • Boom and stick drift reduction valve
  • Auto dig boost

SAFETY AND SECURITY

  • 2D E-Fence
  • Auto hammer stop
  • Rearview camera
  • Right-side-view camera
  • Lift assist
  • Ground-level engine shutoff switch
  • Lockable disconnect switch
  • Right-hand handrail and hand hold
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Ground-level and platform-level engine oil dipsticks
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Tie-down points on base frame

325 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult yourCat® dealer for details.

BOOMS AND STICKS

  • 5.7 m (18'8") Reach boom
  • 5.7 m (18'8") HD Reach boom
  • 2.8 m + 3.3 m (9'2" + 10'10") Variable Angle boom
  • 2.9 m (9'6") Reach stick
  • 2.5 m (8'2") HD Reach stick
  • 2.9 m (9'6") HD Reach stick
  • 2.9 m (9'6") Thumb Ready stick

CAB

  • Operator Protective Guards (OPG)
  • Roller rear sunscreen
  • Cat Stick Steer

CAT TECHNOLOGIES

  • Operator Coaching
  • Cat Grade with 2D with Attachment Ready Option (ARO)
  • Cat Grade with 3D (single or dual GNSS)
  • Cat Grade 3D Ready
  • Cat Grade Connectivity
  • Cat Advanced Payload
  • Cat Tiltrotator (TRS) integration

ELECTRICAL SYSTEM

  • 360° lighting

ENGINE

  • –32° C (–25° F) cold start capability

HYDRAULIC SYSTEM

  • SmartBoom™ (Europe only)
  • Hydraulic efficiency monitoring
  • Hammer return filter circuit

SAFETY AND SECURITY

  • Cat Command remote control
  • 360° visibility
  • Swing alarm
  • Inspection lighting

UNDERCARRIAGE AND STRUCTURES - 190 MM (7.5") TRACK PITCH

  • Base frame with SD track rollers and standard carrier rollers
  • Base frame with SD track rollers and standard carrier rollers for use with blade
  • Long undercarriage
  • 600 mm (24") HD triple grouser track shoes
  • 700 mm (28") HD triple grouser track shoes
  • 790 mm (31") HD triple grouser track shoes
  • 700 mm (28") HD triple grouser track shoes with bolt on rubber pad
  • 790 mm (31") HD triple grouser track shoes with bolt on rubber pad
  • 4900 kg (10,800 lb) counterweight
  • 6700 kg (14,770 lb) counterweight
  • 8300 kg (18,300 lb) counterweight
  • 2980 mm (9'9") blade
  • 3170 mm (10'5") blade

UNDERCARRIAGE AND STRUCTURES - 203 MM (8") TRACK PITCH

  • HD Base frame with SD track rollers and HD carrier rollers
  • HD Base frame with SD track rollers and HD carrier rollers for use with blade
  • HD Long undercarriage
  • 600 mm (24") triple grouser track shoes
  • 700 mm (28") triple grouser track shoes
  • 800 mm (31") triple grouser track shoes
  • 900 mm (35") triple grouser track shoes
  • 7500 kg (16,540 lb) counterweight
  • 2980 mm (9'9") blade
  • 3170 mm (10'5") blade

See how 325 compares against frequently compared products.

Media Gallery

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator

325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator
325 Hydraulic Excavator

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View
360 View
360 View

Check out current offers for the 325

View More Offers