| Capacity | 1.25 yd³ 950 l |
| Maximum Lift Capacity | 22046 lb 10000 kg |
| Shell Type Options | Semi-open Semi-open |
| Operating Weight | 3545 lb 1608 kg |
| Tine Count | 4 4 |
| Material Handler Minimum | 25 ton (US) 25 ton (US) |
| Material Handler Maximum | 40 ton (US) 40 ton (US) |
| Excavator Minimum | 20 ton (US) 20 ton (US) |
| Excavator Maximum | 30 ton (US) 30 ton (US) |