| Capacity | 1.75 yd³ 1300 l |
| Operating Weight | 3893 lb 1766 kg |
| Bolt-on Cutting Edge Included | No No |
| Recommended Weight Excavator Minimum | 20 ton (US) 20 ton (US) |
| Recommended Weight Excavator Maximum | 35 ton (US) 35 ton (US) |
| Recommended Weight Material Handler Minimum | 30 ton (US) 30 ton (US) |
| Recommended Weight Material Handler Maximum | 45 ton (US) 45 ton (US) |