G213 GC Demolition & Sorting Grapple

Demolition and Sorting Grapples G213 GC Demolition & Sorting Grapple: 587-8652

Request A Price Find Dealer

Key Specs

Grapple Area
0.59 yd³
450 l
Weight
1526 lb
692 kg
Machine Class
12-16 Ton Excavators
12-16 Ton Excavators

Overview

Cat® Demolition & Sorting Grapples are designed for fast, productive material handling. Capable of high-volume, production loading and precise sorting, to enhance the productivity and efficiency of your operation. The grapples can handle anything from primary and secondary demolition to recycling to get the job done.

Product Specifications for G213 GC Demolition & Sorting Grapple: 587-8652

Grapple Area 0.59 yd³ 450 l
Weight 1526 lb 692 kg
Machine Class 12-16 Ton Excavators 12-16 Ton Excavators
Overall Width (Jaws Open) 70.87 in 1800 mm
Overall Width (Jaws Closed) 48.35 in 1228 mm
Overall Height (Jaws Open) 42.6 in 1082 mm
Overall Height (Jaws Closed) 46.1 in 1171 mm
Shell Type Options Perforated Perforated

See how G213 GC Demolition & Sorting Grapple: 587-8652 compares against frequently compared products.

Media Gallery

G213 GC Demolition & Sorting Grapple

Demolition & Sorting Grapple handling large rock

Full rotation capability of G300 series grapples

G300 GC Series Grapple sorting wood scraps

Grapple sorting tire scraps

G200 GC series grapple moving rocks

Grapple handling waste

G213 GC Demolition & Sorting Grapple
Demolition & Sorting Grapple handling large rock
Full rotation capability of G300 series grapples
G300 GC Series Grapple sorting wood scraps
Grapple sorting tire scraps
G200 GC series grapple moving rocks
Grapple handling waste

Demolition & Sorting Grapples Overview

Demolition & Sorting Grapples Overview

Take the interactive virtual product tour to explore the great features and benefits of the G213 GC Demolition & Sorting Grapple: 587-8652

Start G213 GC Demolition & Sorting Grapple: 587-8652 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology