| Machine Class | 14-19 ton Excavators 14-19 ton Excavators | 
| Weight | 1,435 lb 651 kg | 
| Interface Options: Top-Bottom | HCS60 / HCS60 HCS60 / HCS60 | 
| Overall Height | 48 in 1228 mm | 
| Length | 32 in 801 mm | 
| Overall Width | 32 in 819 mm | 
| Rotation Speed | 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation | 
| Tilt Angle Range | 40° Left/Right 40° Left/Right | 
| Maximum Bucket Capacity | 1.31 yd³ 1 m³ | 
| Maximum Bucket Width | 68 in 1700 mm |