TRS4, Pin On (Pin Grabber)/Pin Grabber, 2 Ton Mini Excavators
New

Tilt Rotate Systems TRS4, Pin On (Pin Grabber)/Pin Grabber, 2 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Machine Class
2 Ton Mini Excavators
2 Ton Mini Excavators
Weight
291 lb
132 kg
Interface Options: Top-Bottom
Pin On (Pin Grabber) Coupler / Pin Grabber Coupler
Pin On (Pin Grabber) Coupler / Pin Grabber Coupler

Overview

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Product Specifications for TRS4, Pin On (Pin Grabber)/Pin Grabber, 2 Ton Mini Excavators

Machine Class 2 Ton Mini Excavators 2 Ton Mini Excavators
Weight 291 lb 132 kg
Interface Options: Top-Bottom Pin On (Pin Grabber) Coupler / Pin Grabber Coupler Pin On (Pin Grabber) Coupler / Pin Grabber Coupler
Overall Height 29.3 in 744 mm
Length 20.4 in 519 mm
Overall Width 17.6 in 448 mm
Rotation Speed 7 Seconds per 1 full rotation 7 Seconds per 1 full rotation
Tilt Angle Range 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 3.9 ft³ 110 l
Maximum Bucket Width 39.4 in 1000 mm
Optimal Hydraulic Flow 17-25 L/min (4.5-6.7 gpm) 17-25 L/min (4.5-6.7 gpm)
Maximum Operating Pressure 3045.8 psi 21000 kPa
Required Hydraulics 1st Auxiliary 1st Auxiliary
Tilting Torque 4277.9 lb/ft 5800 N·m
Turning Torque 1253.9 lb/ft 1700 N·m

See how TRS4, Pin On (Pin Grabber)/Pin Grabber, 2 Ton Mini Excavators compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the TRS4, Pin On (Pin Grabber)/Pin Grabber, 2 Ton Mini Excavators

View More Offers