| Machine Class | 14-19 ton Excavators 14-19 ton Excavators |
| Weight | 1592 lb 722 kg |
| Interface Options: Top-Bottom | Pin-on / CW-30 Pin-on / CW-30 |
| Overall Height | 52.95 in 1345 mm |
| Length | 33.46 in 850 mm |
| Overall Width | 31.89 in 810 mm |
| Rotation Speed | 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation |
| Tilt Angle Range | 40° Left/Right 40° Left/Right |
| Maximum Bucket Capacity | 1.31 yd³ 1 m³ |
| Maximum Bucket Width | 68 in 1700 mm |
Tilt Rotate Systems TRS14 Tiltrotator: 555-1569
Request A Price Find DealerKey Specs
- Machine Class
- 14-19 ton Excavators
- 14-19 ton Excavators
- Weight
- 1592 lb
- 722 kg
- Interface Options: Top-Bottom
- Pin-on / CW-30
- Pin-on / CW-30
Overview
Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.
Features At A Glance
- Tiltrotators connect to the machine’s HP2 circuit leaving the HP1 circuit for an additional attachment, ensuring smooth hydraulic flow to both
- Display function integrates into the machine’s monitor
- Positioning system connects to Cat GRADE with 3D
- Controls allow for simultaneous tilt, rotation, and machine movement
- Short height maintains consistent breakout force for digging
- Hydraulic quick connect changes attachments in seconds
- Do more work with less attachments and machines
- Machine joysticks include Tiltrotator controls, preventing delay between operator command and action
- Oil-filled gear box keeps gears constantly lubricated, extending the life of the rotor
- Lubrication System has one grease point, which can be attached to the machine’s greasing
- Innovative Control System has four unique operator settings
- 40⁰ left and right tilt, plus 360° rotation adds capability to fixed attachments
- Use grapple module without removing bottom attachment
- Mixed configurations enable use of multiple attachment interfaces
- Innovative Control system has settings for four unique operators
- Curl to Unlock technology verifies the operator has the coupler or tiltrotator curled in the correct position before it is allowed to unlock during the process of switching attachments. This helps keep your attachments secure while working and connected to the coupler during the uncoupling process.
- Grapple module is faster and safer than people manually moving heavy objects
- Operator stays in cab while switching attachments
- Hydraulic quick connect does not require manual hose change
- Double acting tilt cylinders have built-in load holding valves in the event of pressure loss
- Meet your usage and attachment interface needs with a variety of top and bottom configuration options for your tiltrotator depending on your preferred coupler system.
- Tiltrotators with a pin-on top are ideal when the tiltrotator is used regularly and compatible attachments are switched out on the bottom side.
- Options with a specific coupler interface on top are used with a standard coupler so the tiltrotator can be detached and larger or higher flow requirement attachments can be used with the standard coupler.
- Specific coupler interfaces may require attachments or brackets for attachments with that interface.
- The following are the current available interfaces for tiltrotators:
- Pin-on
- CW Dedicated
- S Type
- Hydraulic Connecting S Type
Product Specifications for TRS14 Tiltrotator: 555-1569
See how TRS14 Tiltrotator: 555-1569 compares against frequently compared products.
Tilt Rotate Systems
TRS14 Tiltrotator: 555-1569
Selected
- Machine Class
- 14-19 ton Excavators
- 14-19 ton Excavators
- Weight
- 1592 lb
- 722 kg
- Interface Options: Top-Bottom
- Pin-on / CW-30
- Pin-on / CW-30
Tilt Rotate Systems
TRS14 Tiltrotator: 516-6776
- Machine Class
- 14-19 ton Excavators
- 14-19 ton Excavators
- Weight
- 1592 lb
- 722 kg
- Interface Options: Top-Bottom
- Pin-on / CW-30
- Pin-on / CW-30
Tilt Rotate Systems
TRS14 Tiltrotator: 567-0390
- Machine Class
- 14-19 ton Excavators
- 14-19 ton Excavators
- Weight
- 1623 lb
- 736 kg
- Interface Options: Top-Bottom
- CW-30 / CW-30
- CW-30 / CW-30
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
TRS14 - Pin-on top, CW-30 bottom configuration
M315 digging with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Achieve desired grade and dig on an angle with a Tiltrotator.
Use your tiltrotator with a G200 series GC grapple for more versatility.