TRS18 Tiltrotator: 567-0393

Tilt Rotate Systems TRS18 Tiltrotator: 567-0393

Request A Price Find Dealer

Key Specs

Machine Class
18-24 ton Excavators
18-24 ton Excavators
Weight
1501 lb
681 kg
Interface Options: Top-Bottom
CW-30s / CW-30s
CW-30s / CW-30s

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS18 Tiltrotator: 567-0393

Machine Class 18-24 ton Excavators 18-24 ton Excavators
Weight 1501 lb 681 kg
Interface Options: Top-Bottom CW-30s / CW-30s CW-30s / CW-30s
Overall Height 52.72 in 1339 mm
Length 32.83 in 834 mm
Overall Width 35.55 in 903 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.44 yd³ 1.1 m³
Maximum Bucket Width 71 in 1800 mm

See how TRS18 Tiltrotator: 567-0393 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

TRS18 - CW-30s top, CW-30s bottom configuration

M315 digging with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Achieve desired grade and dig on an angle with a Tiltrotator.

Use your tiltrotator with a G200 series GC grapple for more versatility.

TRS18 - CW-30s top, CW-30s bottom configuration
M315 digging with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Achieve desired grade and dig on an angle with a Tiltrotator.
Use your tiltrotator with a G200 series GC grapple for more versatility.

Check out current offers for the TRS18 Tiltrotator: 567-0393

View More Offers