| Machine Class | 18-24 ton Excavators 18-24 ton Excavators |
| Weight | 1576 lb 715 kg |
| Interface Options: Top-Bottom | Pin-on / CW-30s Pin-on / CW-30s |
| Overall Height | 53.15 in 1350 mm |
| Length | 34.45 in 875 mm |
| Overall Width | 34.25 in 870 mm |
| Rotation Speed | 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation |
| Tilt Angle Range | 40° Left/Right 40° Left/Right |
| Maximum Bucket Capacity | 1.44 yd³ 1.10 m³ |
| Maximum Bucket Width | 71 in 1800 mm |