TRS10 Tiltrotator: 567-0389

Tilt Rotate Systems TRS10 Tiltrotator: 567-0389

Request A Price Find Dealer

Key Specs

Machine Class
11-16 ton Excavators
11-16 ton Excavators
Weight
1248 lb
566 kg
Interface Options: Top-Bottom
CW-20s / CW-20s
CW-20s / CW-20s

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS10 Tiltrotator: 567-0389

Machine Class 11-16 ton Excavators 11-16 ton Excavators
Weight 1248 lb 566 kg
Interface Options: Top-Bottom CW-20s / CW-20s CW-20s / CW-20s
Overall Height 47.6 in 1209 mm
Length 31.54 in 801 mm
Overall Width 35.12 in 892 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.05 yd³ 0.8 m³
Maximum Bucket Width 63 in 1600 mm

See how TRS10 Tiltrotator: 567-0389 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

TRS10 - CW-20s top, CW-20s bottom configuration

M315 digging with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Achieve desired grade and dig on an angle with a Tiltrotator.

Use your tiltrotator with a G200 series GC grapple for more versatility.

TRS10 - CW-20s top, CW-20s bottom configuration
M315 digging with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Achieve desired grade and dig on an angle with a Tiltrotator.
Use your tiltrotator with a G200 series GC grapple for more versatility.

Check out current offers for the TRS10 Tiltrotator: 567-0389

View More Offers