| Machine Class | 18-24 ton Excavators 18-24 ton Excavators |
| Weight | 1649 lb 748 kg |
| Interface Options: Top-Bottom | CW-30 / CW-30 CW-30 / CW-30 |
| Overall Height | 52.24 in 1327 mm |
| Length | 32.83 in 834 mm |
| Overall Width | 40.47 in 1028 mm |
| Rotation Speed | 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation |
| Tilt Angle Range | 40° Left/Right 40° Left/Right |
| Maximum Bucket Capacity | 1.44 yd³ 1.10 m³ |
| Maximum Bucket Width | 71 in 1800 mm |