| Machine Class | 23-32 ton Excavators 23-32 ton Excavators |
| Weight | 2,489 lb 1129 kg |
| Interface Options: Top-Bottom | HCS80 / S80 HCS80 / S80 |
| Overall Height | 53 in 1345 mm |
| Length | 37 in 929 mm |
| Overall Width | 48 in 1223 mm |
| Rotation Speed | 8 seconds, per 1 full rotation 8 seconds, per 1 full rotation |
| Tilt Angle Range | 40° Left/Right 40° Left/Right |
| Maximum Bucket Capacity | 2.09 yd³ 1.6 m³ |
| Maximum Bucket Width | 79 in 2000 mm |