GSH525 5-Tine, 1150-Liter Orange Peel Grapple

Orange Peel Grapples GSH525 5-Tine, 1150-Liter Orange Peel Grapple

Request A Price Find Dealer

Key Specs

Capacity
1.50 yd³
1150 l
Maximum Lift Capacity
22046 lb
10000 kg
Shell Type Options
Semi-open
Semi-open

Overview

Cat® GSH Orange Peel Grapples include models and sizes for a wide range of applications. With faster cycle times and increased capacities, GSH Grapples allow you to move more while spending less. A more efficient product design increases the grapple's overall productivity and reduces maintenance costs.

Product Specifications for GSH525 5-Tine, 1150-Liter Orange Peel Grapple

Capacity 1.50 yd³ 1150 l
Maximum Lift Capacity 22046 lb 10000 kg
Shell Type Options Semi-open Semi-open
Operating Weight 4383 lb 1988 kg
Tine Count 5 5
Material Handler Minimum 25 ton (US) 25 ton (US)
Material Handler Maximum 40 ton (US) 40 ton (US)
Excavator Minimum 20 ton (US) 20 ton (US)
Excavator Maximum 30 ton (US) 30 ton (US)

See how GSH525 5-Tine, 1150-Liter Orange Peel Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Photos

Photos

Photos

Photos

Photos

Photos
Photos
Photos
Photos
Photos

Orange Peel Grapples

Orange Peel Grapples

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the GSH525 5-Tine, 1150-Liter Orange Peel Grapple

View More Offers