| Capacity | 3.25 yd³ 2500 l | 
| Operating Weight | 6755 lb 3064 kg | 
| Bolt-on Cutting Edge Included | Yes Yes | 
| Recommended Weight Excavator Minimum | 30 ton (US) 30 ton (US) | 
| Recommended Weight Excavator Maximum | 45 ton (US) 45 ton (US) | 
| Recommended Weight Material Handler Minimum | 40 ton (US) 40 ton (US) | 
| Recommended Weight Material Handler Maximum | 65 ton (US) 65 ton (US) | 
 
                                        
                                     