| Capacity | 3 yd³ 2300 l |
| Operating Weight | 4028 lb 1827 kg |
| Bolt-on Cutting Edge Included | No No |
| Recommended Weight Excavator Minimum | 15 ton (US) 15 ton (US) |
| Recommended Weight Excavator Maximum | 25 ton (US) 25 ton (US) |
| Recommended Weight Material Handler Minimum | 20 ton (US) 20 ton (US) |
| Recommended Weight Material Handler Maximum | 35 ton (US) 35 ton (US) |