| Capacity | 1.50 yd³ 1150 l | 
| Maximum Lift Capacity | 22046 lb 10000 kg | 
| Shell Type Options | Semi-open, Closed Semi-open, Closed | 
| Operating Weight | 4191 lb 1901 kg | 
| Tine Count | 5 5 | 
| Material Handler Minimum | 25 ton (US) 25 ton (US) | 
| Material Handler Maximum | 40 ton (US) 40 ton (US) | 
| Excavator Minimum | 20 ton (US) 20 ton (US) | 
| Excavator Maximum | 30 ton (US) 30 ton (US) |