Clamshell Grapple - CTV30 - 3800-BOCE

Clamshell Grapples CTV30-3800-BOCE Clamshell Grapple

Request A Price Find Dealer

Key Specs

Capacity
5.00 yd³
3800 l
Operating Weight
7337 lb
3328 kg
Bolt-on Cutting Edge Included
Yes
Yes

Overview

Cat® Clamshell Grapples help you get high production for transfer applications. Move more material with fast opening and closing for short cycle times. The heavy-duty construction and low maintenance of the tool keeps it working longer helping you to save time and money.

Product Specifications for CTV30-3800-BOCE Clamshell Grapple

Capacity 5.00 yd³ 3800 l
Operating Weight 7337 lb 3328 kg
Bolt-on Cutting Edge Included Yes Yes
Recommended Weight Excavator Minimum 30 ton (US) 30 ton (US)
Recommended Weight Excavator Maximum 45 ton (US) 45 ton (US)
Recommended Weight Material Handler Minimum 40 ton (US) 40 ton (US)
Recommended Weight Material Handler Maximum 65 ton (US) 65 ton (US)

See how CTV30-3800-BOCE Clamshell Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Clamshell Grapple - CTV30 - 3800-BOCE

Clamshell Grapple - CTV30 - 3800-BOCE

Introduction to Clamshell Grapples

Introduction to Clamshell Grapples

360 View