| Capacity | 3 yd³ 2300 l |
| Operating Weight | 6539 lb 2966 kg |
| Bolt-on Cutting Edge Included | Yes Yes |
| Recommended Weight Excavator Minimum | 30 ton (US) 30 ton (US) |
| Recommended Weight Excavator Maximum | 45 ton (US) 45 ton (US) |
| Recommended Weight Material Handler Minimum | 40 ton (US) 40 ton (US) |
| Recommended Weight Material Handler Maximum | 65 ton (US) 65 ton (US) |