| Capacity | 0.75 yd³ 600 l |
| Maximum Lift Capacity | 17637 lb 8000 kg |
| Shell Type Options | Semi-open, Closed Semi-open, Closed |
| Operating Weight | 3073 lb 1394 kg |
| Tine Count | 5 5 |
| Material Handler Minimum | 20 ton (US) 20 ton (US) |
| Material Handler Maximum | 30 ton (US) 30 ton (US) |
| Excavator Minimum | 14 ton (US) 14 ton (US) |
| Excavator Maximum | 21 ton (US) 21 ton (US) |
Orange Peel Grapples GSH520 5-Tine, 600-Liter Orange Peel Grapple
Request A Price Find DealerKey Specs
- Capacity
- 0.75 yd³
- 600 l
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
Overview
Cat® GSH Orange Peel Grapples include models and sizes for a wide range of applications. With faster cycle times and increased capacities, GSH Grapples allow you to move more while spending less. A more efficient product design increases the grapple's overall productivity and reduces maintenance costs.
Features At A Glance
- Move more tons per hour with faster cycle times.
- Increase hydraulic flow capacity up to 160 percent with a new rotation system.
- Improve your overall fill factor up to 140-200 percent because of refined tine curvature.
- Cat Machines are pre-programmed with optimum performance settings for your grapple to maximize the pairing and efficiency of the machine and grapple.
- Reach new heights and increase your swing control. The compact height of GSH grapples extends your capabilities and is ideal for indoor applications.
- Grapple life is prolonged because of lighter, force distributing cast pieces in place of welds.
- Prevent cylinders from overextending, and avert unnecessary wear on hinge points and tine tips with heavy duty, abrasion resistant upper and lower stops on the grapple's housing.
- Strength you can count on. Solid construction inner tines and tips are built of high grade steel, resisting abrasion and metal-on-metal wear. Hinge points are cast eliminating weak points on the frame.
- Increase wear life with easy to replace, cast tine tips.
- Spend more time working with decreased maintenance time.Usage before first service interval is increased up to 250 percent and ground level grease points are safer and easier to use.
- Integral hydraulic components have been rerouted and are protected inside the tine, decreasing tension on hoses and eliminating interference with materials.
- Easy, inside-the-tine access to the hydraulics through removable panels. Panels also include dust seals to protect the critical parts inside the tines.
- Maintain a safe working environment by using the Mounting Bracket Aid which allows the bracket to stay in an upright position while installing the grapple to the machine.
- Meet your specific application needs with 4 or 5-tine models and optional semi-open or closed tine styles.
- Four tines - square footprint, clean corners in rail cars and trailers. Safe grab closure for bulky goods such as car bodies.
- Five tines - optimal retention of smaller materials.
- Semi-open tines work best for applications where larger steel scrap or car bodies are being moved.
- Closed tines are optimal in instances where smaller, shredded materials are the primary use.
- GSH420 and GSH520 models now come with a standard lift eye on the bottom side of the housing where a magnet can be mounted.
- Other GSH models have the option of including a lift eye when ordering the grapple.
Product Specifications for GSH520 5-Tine, 600-Liter Orange Peel Grapple
See how GSH520 5-Tine, 600-Liter Orange Peel Grapple compares against frequently compared products.
- Capacity
- 0.75 yd³
- 600 l
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
- Capacity
- 0.65 yd³
- 500 l
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
- Capacity
- 1.00 yd³
- 750 l
- Maximum Lift Capacity
- 17637 lb
- 8000 kg
- Shell Type Options
- Semi-open, Closed
- Semi-open, Closed
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Compatible Technology and Services
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
-
Cat® PL161 Attachment Tracker
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.