CTV-1200

Clamshell Grapples CTV15-1200 Clamshell Grapple

Request A Price Find Dealer

Key Specs

Capacity
1.5 yd³
1200 l
Operating Weight
3053 lb
1385 kg
Bolt-on Cutting Edge Included
No
No

Overview

Cat® Clamshell Grapples help you get high production for transfer applications. Move more material with fast opening and closing for short cycle times. The heavy-duty construction and low maintenance of the tool keeps it working longer helping you to save time and money.

Product Specifications for CTV15-1200 Clamshell Grapple

Capacity 1.5 yd³ 1200 l
Operating Weight 3053 lb 1385 kg
Bolt-on Cutting Edge Included No No
Recommended Weight Excavator Minimum 15 ton (US) 15 ton (US)
Recommended Weight Excavator Maximum 25 ton (US) 25 ton (US)
Recommended Weight Material Handler Minimum 20 ton (US) 20 ton (US)
Recommended Weight Material Handler Maximum 35 ton (US) 35 ton (US)

See how CTV15-1200 Clamshell Grapple compares against frequently compared products.

Media Gallery

Clamshell Grapple - CTV15 - 1200

Clamshell Grapple - CTV15 - 1200

Introduction to Clamshell Grapples

Introduction to Clamshell Grapples

360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the CTV15-1200 Clamshell Grapple

View More Offers