MH3026

Wheel Material Handlers MH3026 Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C7.1
Cat® C7.1
Operating Weight
64370 lb
29200 kg
Maximum Reach
42.7 ft
13000 mm

Overview

Move Material with Stability and Low Operating Costs

We know when it comes to material handling equipment, your success depends on productivity and low operating costs. The Cat® MH3026 has simple-to-use technologies, a comfortable cab, and multiple machine options to match your work. These features help create a safe, reliable product to take on the wide variety of challenges you face each day in the toughest material handling applications.

Benefits

High Performance

Work fast with high swing torque. A long reach offering helps you move more material without repositioning the machine.

Low Maintenance Costs

Long life filters for fuel, hydraulic oil, and air help lower your overall costs.

Operator Efficiency

Standard factory-equipped technology, including 2D E-fence and Cat Payload, and an ergonomic cab design with joystick steering help improve operator comfort and efficiency.

Product Specifications for MH3026

Engine Model Cat® C7.1 Cat® C7.1
Net Power - ISO 9249 171 hp 128 kW
Net Power - ISO 9249 (DIN) 174 hp (metric) 174 hp (metric)
Engine Power - Maximum - ISO 14396 174 hp 129 kW
Engine Power - ISO 14396 (DIN) 176 hp (metric) 176 hp (metric)
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,200 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Operating Weight 64370 lb 29200 kg
Note Operating weight includes full fuel tank, operator, 1400 kg (3,086 lb) work tool. Weight varies depending on configuration. Operating weight includes full fuel tank, operator, 1400 kg (3,086 lb) work tool. Weight varies depending on configuration.
Maximum Reach 42.7 ft 13000 mm
Boom MH 7.5 m (24'7") MH 7.5 m (24'7")
Stick 6 m (19'8") Drop Nose 6 m (19'8") Drop Nose
Maximum Height 46.8 ft 14270 mm
Minimum Dump Height 12.5 ft 3810 mm
Maximum Depth 9.7 ft 2970 mm
Boom Pin Height 30.5 ft 9300 mm
Maximum Travel Speed 12.4 mile/h 20 km/h
Drawbar Pull 28551 lbf 127 kN
Maximum Gradeability 52% 52%
Maximum Pressure - Implements 5076 psi 35000 kPa
Maximum Pressure - Swing 5656 psi 39000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Swing Speed 8 r/min 8 r/min
Maximum Swing Torque 51800 lbf·ft 70 kN·m
Fuel Tank Capacity 109.9 gal (US) 416 l
Cooling System 10.6 gal (US) 40 l
Engine Oil 5.3 gal (US) 20 l
Rear Axle - Housing (Differential) 3.7 gal (US) 14 l
Final Drive - Each 0.7 gal (US) 2.5 l
Powershift Transmission 0.7 gal (US) 2.5 l
Hydraulic System - Including Tank 91.1 gal (US) 345 l
Hydraulic Tank 55.2 gal (US) 209 l
Diesel Exhaust Fluid (DEF) Tank 7.9 gal (US) 30 l
Boom MH 7.5 m (24'7") MH 7.5 m (24'7")
Stick 6 m (19'8") Drop Nose 6 m (19'8") Drop Nose
Shipping Length 35.1 ft 10700 mm
Machine Length 17.9 ft 5450 mm
Tail Swing Radius 9.2 ft 2800 mm
Counterweight Clearance 4.3 ft 1305 mm
Cab Height- Lowered 11 ft 3350 mm
Cab Height-Lowered with OPG 11.1 ft 3375 mm
Cab Height-Raised 18.9 ft 5750 mm
Cab Height-Raised with OPG 18.9 ft 5775 mm
Wheel Base 9 ft 2750 mm
Shipping Width 9.8 ft 2990 mm
Ground Clearance 0.8 ft 240 mm
Undercarriage Length 17.4 ft 5300 mm
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 1.3 kg (2.9 lb) of refrigerant which has a CO2 equivalent of 1.859 metric tonnes (2.049 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 1 kg (2.2 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 1.3 kg (2.9 lb) of refrigerant which has a CO2 equivalent of 1.859 metric tonnes (2.049 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 1 kg (2.2 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons).
Recyclability 97% 97%

MH3026 Standard Equipment

Note

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Advanced sound-suppressed Tip Over Protective Structure (TOPS) certified cab
  • High-resolution 254 mm (10") LCD touch screen monitor
  • Automatic bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Heated seat with air suspension (Deluxe cab)
  • Heated and cooled seat with automatic adjustable suspension (Premium cab)

Cat Technology

  • VisionLink™
  • Remote Flash and Remote Troubleshoot
  • Cat Payload

Electrical System

  • Maintenance-free batteries
  • LED chassis light, left-hand/right-hand boom and stick lights, cab lights -1800 lumens
  • Centralized electrical disconnect switch
  • Programmable time delay LED working lights

Service and Maintenance

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Automatic lubrication system for implement and swing system
  • Integrated vehicle health management system

Engine

  • Cat C7.1 diesel engine
  • Three selectable modes: Power, Smart, Eco
  • Up to 3000 m (9,840 ft) altitude capability without engine power de-rate
  • Cold start capability -18°C (0°F)
  • 52°C (125°F) high-ambient cooling capability
  • Electric fuel priming pump
  • On-demand electric cooling fans with auto-reverse function

Hydraulic System

  • Boom and stick lowering control check valves
  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • Heavy lift mode

Safety and Security

  • Rear and right-side-view cameras
  • Signal/warning horn
  • Neutral lever (lock out) for all controls
  • Ground-level accessible secondary engine shutoff switch in cab
  • 2D E-fence
  • Cab Avoidance
  • Swing Assist

Undercarriage and Structures

  • All wheel drive
  • Automatic brake/axle lock
  • Creeper speed
  • Electronic swing and travel lock
  • Heavy-duty axles, advanced disc brake system, and travel motor with adjustable braking force
  • Lockable, oscillating front axle with remote greasing point
  • Two speed hydrostatic transmission
  • Counterweight 5700 kg (12,550 lb)

MH3026 Optional Equipment

Note

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Booms and Sticks

  • 6.9 m (22'8") Straight MH boom
  • 7.5 m (24'7") Straight MH boom
  • 5.0 m (16'5") Straight stick
  • 5.5 (18'1) Drop Nose stick
  • 6.0 m (19'8") Drop Nose stick

Cab

  • Advanced cab filtration
  • Fixed one-piece laminated windshield (P5A glass)
  • Fixed two-piece laminated windshield (P8B glass)
  • Operator Protective Guards (OPG)

Engine

  • Waste cooling system

Safety and Security

  • 360° visibility
  • Rotating beacon on cab

Undercarriage and Structures

  • 2.99 m (9'10") wide undercarriage
  • 2.99 m (9'10") wide undercarriage with push blade
  • 10.00-20, dual, solid rubber tires
  • 11.00-20 16 PR, dual tires
  • Side, rear, or front end access steps

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Material Handlers

    Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how MH3026 compares against frequently compared products.

Media Gallery

MH3026 Material Handler

MH3026 in a recycling application

MH3026 in a recycling application

MH3026 in a recycling application with cab riser

MH3026 exterior light

MH3026 Material Handler
MH3026 in a recycling application
MH3026 in a recycling application
MH3026 in a recycling application with cab riser
MH3026 exterior light

Cat® Material Handlers 3000 Series Features and Benefits

Cat® Material Handlers 3000 Series Features and Benefits

360 View
360 View

Check out current offers for the MH3026

View More Offers