MH3050

Wheel Material Handlers MH3050 Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C9.3B
Cat® C9.3B
Operating Weight
110250 lb
50000 kg
Maximum Reach
59.3 ft
18060 mm

Overview

Elevated Productivity

The Cat® MH3050 is a powerful and reliable material handler designed for high performance. Its wide undercarriage and stabilizer footprint help provide stability, while an optional generator helps expand versatility in material handling applications. Built with proven components from next generation Cat excavators and featuring a purpose-built material handler cab, the MH3050 helps deliver productivity, operator comfort, and long-lasting durability.

Benefits

High Performance

A long reach offering helps you move more material without repositioning the machine. A wide undercarriage helps provide 360° stability.

Proven Reliability

The MH3050 is built from proven components designed to withstand the toughest applications. Count on your machine to provide the durability and reliability you expect from Cat products.

Operator Comfort

Operate with ease. In cab comfort options of your choice and high visibility with 360° machine view help you work comfortably all shift long.

Product Specifications for MH3050

Engine Model Cat® C9.3B Cat® C9.3B
Net Power - ISO 9249 346 hp 258 kW
Net Power - ISO 9249 (DIN) 351 hp (metric) 351 hp (metric)
Engine Power - Maximum - ISO 14396 347 hp 259 kW
Engine Power - ISO 14396 (DIN) 352 hp (metric) 352 hp (metric)
Bore 4.5 in 115 mm
Stroke 5.9 in 149 mm
Displacement 568 in³ 9.3 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ***Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Operating Weight 110250 lb 50000 kg
Note Operating weight varies depending on configuration. Operating weight varies depending on configuration.
Maximum Reach 59.3 ft 18060 mm
Boom MH 10.95 m (35'11") MH 10.95 m (35'11")
Stick Industrial 8.3 m (27'3") Industrial 8.3 m (27'3")
Maximum Height 62.4 ft 19030 mm
Minimum Dump Height 17.5 ft 5530 mm
Maximum Depth 18.9 ft 5760 mm
Boom Pin Height 44.2 ft 13470 mm
Maximum Travel Speed 11.2 mile/h 18 km/h
Drawbar Pull 40915 lbf 182 kN
Maximum Gradeability 41% 41%
Maximum Pressure - Implements 4496 psi 31000 kPa
Maximum Pressure - Swing 4264 psi 29400 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.6 gal (US) 40 l
Engine Oil 8.5 gal (US) 32 l
Rear Axle - Housing (Differential) 10.6 gal (US) 40 l
Final Drive - Each 1.2 gal (US) 4.5 l
Powershift Transmission 0.8 gal (US) 3 l
Hydraulic System - Including Tank 111.7 gal (US) 423 l
Hydraulic Tank 49.1 gal (US) 186 l
Diesel Exhaust Fluid (DEF) Tank 21.1 gal (US) 80 l
Swing Speed 7 r/min 7 r/min
Maximum Swing Torque 105820 lbf·ft 143 kN·m
Boom MH 10.95 m (35'11") MH 10.95 m (35'11")
Stick Industrial 8.3 m (27'3") Industrial 8.3 m (27'3")
Shipping Length 48.7 ft 14840 mm
Machine Length 22.5 ft 6850 mm
Tail Swing Radius 11.6 ft 3520 mm
Counterweight Clearance 5.3 ft 1630 mm
Cab Height- Lowered 12 ft 3670 mm
Cab Height-Lowered with OPG 12.2 ft 3720 mm
Cab Height-Raised 18.4 ft 6260 mm
Cab Height-Raised with OPG 20.7 ft 6310 mm
Wheel Base 11.2 ft 3400 mm
Shipping Width 11.4 ft 3490 mm
Ground Clearance 0.9 ft 310 mm
Undercarriage Length 22.2 ft 6750 mm
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 1.09 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.559 metric tonnes (1.718 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 1.09 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. If equipped with R134a (Global Warming Potential = 1430), the system contains 1.09 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.559 metric tonnes (1.718 tons). If equipped with R1234yf (Global Warming Potential = 0.5), the system contains 1.09 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons).
Recyclability 90% 90%

MH3050 Standard Equipment

Note

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Boom and Stick

  • 10.95 m (35'11") Straight Material Handling boom
  • 8.3 m (27'3") Industrial stick

Cab

  • Advanced sound suppressed TOPS certified cab with rubber mounts
  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Automatic bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Tilt-up left-side console
  • Heated and cooled premium seat with air suspension with headrest
  • LED dome light

Cat Technology

  • VisionLink™
  • Remote Flash and Remote Troubleshoot
  • Cat Payload

Electrical

  • LED lights on boom, stick and cab
  • LED lights on chassis and counterweight
  • Programmable time-delay LED working lights
  • Maintenance free batteries
  • Centralized electrical disconnect switch

Engine

  • Cat C9.3B diesel engine
  • Three selectable modes: Power, Smart, Eco
  • Up to 4500 m (14,760 ft) altitude capability with engine power derate above 3000 m (9,840 ft)
  • Cold starting capability down to -32°C (-25°F)
  • On-demand hydraulic cooling fan with auto-reverse function

Hydraulics

  • Boom and stick lowering control check valves
  • Boom and stick regeneration circuits
  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • High performance hydraulic return filter

Safety and Security

  • Caterpillar One Key Security System
  • Travel alarm
  • Lockable external tool/storage box
  • Ground-level accessible secondary engine shutoff switch in cab
  • Signal/warning horn
  • Neutral lever (lock out) for all controls
  • 2D E-fence
  • Cab Avoidance
  • Swing Assist
  • Rear and right-side-view cameras

Service and Maintenance

  • Scheduled Oil Sampling (S·O·S℠) ports
  • QuickEvac™ maintenance ready
  • Grouped location for engine oil and fuel filters
  • Automatic lubrication system for implement and swing system

Undercarriage and Structures

  • All wheel drive
  • Automatic brake/axle lock
  • Creeper speed
  • Electronic swing and travel lock
  • Heavy-duty axles, advanced disc brake system and travel motor, adjustable braking force
  • Oscillating front axle, lockable, with remote greasing point
  • Access steps and one tool box at the undercarriage
  • Two speed hydrostatic transmission
  • Counterweight 9000 kg (19850 lb)

MH3050 Optional Equipment

Note

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Operator Protective Guards (OPG)

Electrical

  • Generator, 25 kW with wiring to stick nose

Engine

  • Cooling door with integrated fine mesh screen

Safety and Security

  • 360° visibility
  • Rotating beacon on cab

Undercarriage and Structures

  • Tires, 12.00-24, dual, solid rubber
  • Tires, 14.00-24, dual, solid rubber
  • Access steps rear at the undercarriage

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Material Handlers

    Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how MH3050 compares against frequently compared products.

Media Gallery

MH3050

MH3050 Loading material into truck bed

MH3050 scrap handling

MH3050 mateiral handler generator

MH3050 Cab

MH3050
MH3050 Loading material into truck bed
MH3050 scrap handling
MH3050 mateiral handler generator
MH3050 Cab

Introducing the MH3050 Material Handler

Cat® Material Handlers 3000 Series Features and Benefits

Cat Next Generation Material Handlers

Introducing the MH3050 Material Handler
Cat® Material Handlers 3000 Series Features and Benefits
Cat Next Generation Material Handlers

360 View
360 View

Check out current offers for the MH3050

View More Offers