MH3250 - Tier 4 / Stage V

Track Material Handlers MH3250 - Tier 4 / Stage V

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Model
Cat C9.3B
Cat C9.3B
Operating Weight
107700 lb
48850 kg
Maximum Reach
52.5 ft
16010 mm

Overview

Power, Productivity, and Comfort

The Cat® MH3250 offers optimum performance for your material handling applications. Featuring a spacious, ergonomic cab, the MH3250 offers a comfortable work environment to help keep you productive all day long. Long maintenance intervals and low fuel consumption help reduce operating costs. The MH3250 helps provide the safety and reliability you need for your toughest applications.

Benefits

Optimum Performance

The engine, reversing fan cooling system, and a wide mechanical variable undercarriage help optimize machine performance.

Low Operating Costs

Long maintenance intervals and few connections and hoses help you get more done at a low cost.

Operator Comfort

The large cab provides the space and visibility you need to help keep you safe and working comfortably all day long.

Less CO₂ Emissions

The MH3250 emits less CO₂ than the previous 330D MH.

Product Specifications for MH3250 - Tier 4 / Stage V

Engine Model Cat C9.3B Cat C9.3B
Net Power - ISO 9249 311 hp 232 kW
Net Power - ISO 9249 (DIN) 315 hp (metric) 315 hp (metric)
Engine Power - ISO 14396 314 hp 234 kW
Engine Power - ISO 14396 (DIN) 318 hp (metric) 318 hp (metric)
Bore 5 in 115 mm
Stroke 6 in 149 mm
Displacement 568 in³ 9.3 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when engine is equipped with fan, air cleaner, exhaust gas aftertreatment, and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when engine is equipped with fan, air cleaner, exhaust gas aftertreatment, and alternator with engine speed at 1,800 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Operating Weight 107700 lb 48850 kg
Maximum Reach 52.5 ft 16010 mm
Boom MH 9.2 m (30'2") MH 9.2 m (30'2")
Stick Industrial 7.6 m (24'11") Industrial 7.6 m (24'11")
Maximum Height 55.3 ft 16850 mm
Minimum Swing Radius-Front 12.7 ft 3870 mm
Maximum Depth 23.3 ft 7090 mm
Boom Pin Height 37.6 ft 11450 mm
Maximum Travel Speed 2.1 mile/h 3.4 km/h
Maximum Drawbar Pull 55281 lbf 246 kN
Gradeability 35°/70% 35°/70%
Maximum Pressure - Implements 5076 psi 35000 kPa
Maximum Pressure - Swing 4061 psi 32000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Swing Speed 8 r/min 8 r/min
Swing Torque 104734 lbf·ft 142 kN·m
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.6 gal (US) 40 l
Engine Oil 8.5 gal (US) 32 l
Final Drive - Each 4 gal (US) 15 l
Hydraulic System - Including Tank 98.5 gal (US) 373 l
Hydraulic Tank 42.5 gal (US) 161 l
DEF Tank 21.1 gal (US) 80 l
Boom MH 9.2 m (30'2") MH 9.2 m (30'2")
Stick Industrial 7.6 m (24'11") Industrial 7.6 m (24'11")
Cab Height-Lowered 11.5 ft 3500 mm
Cab Height-Lowered with OPG 11.7 ft 3570 mm
Cab Height-Raised 19.8 ft 6020 mm
Cab Height-Raised with OPG 20.2 ft 6160 mm
Shipping Length (without stick) 41.7 ft 12700 mm
Machine Length (with boom/stick) 41.4 ft 12610 mm
Upper Frame Width (includes walkways and handrails) 12.5 ft 3820 mm
Tail Swing Radius 11.6 ft 3530 mm
Counterweight Clearance 4.6 ft 1410 mm
Ground Clearance 2.3 ft 700 mm
Track Length to Center of Rollers 14.2 ft 4340 mm
Track Length 17.6 ft 5350 mm
Track Gauge-Retracted 10.6 ft 3220 mm
Track Gauge- Extended 12.2 ft 3720 mm
Undercarriage Width-Retracted, 600 mm (24”) shoes 13.2 ft 4010 mm
Undercarriage Width-Extended 14.8 ft 4510 mm
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg (2.64 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.892 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.2 kg (2.64 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.892 tons).
Recyclability 97% 97%

MH3250 - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 9.2 m (30'2") Material Handler boom

CAB

  • Advanced sound-suppressed with rubber mount
  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Air suspension premium seat with headrest, heater, ventilator
  • Operator Protective Guards (OPG)

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash and Remote Troubleshoot

ELECTRICAL SYSTEM

  • Maintenance-free battery
  • LED exterior lights (integrated into storage box and mounted on boom and stick sides)
  • Centralized electrical disconnect switch
  • Power fuse module

ENGINE

  • 115 amp alternator
  • Cold start capability -32°C (-25°F)
  • 52°C (126°F) high-ambient cooling capability
  • Automatic engine speed control
  • Electric fuel priming pump
  • Double element air filter with integrated pre-cleaner
  • Single plane three horizontal cooling system

HYDRAULIC SYSTEM

  • Electronic main control valve
  • Automatic warm up and cold lock out
  • Automatic swing parking brake
  • Hydraulic main pump
  • Boom and stick lowering check valves
  • Boom and stick regeneration circuit
  • Medium pressure (grapple rotate) and cab riser valve
  • Reverse swing damping valve
  • High performance hydraulic return filter
  • Two speed travel
  • Fine swing capability (N Am only)

SAFETY AND SECURITY

  • Right-hand handrail and hand hold
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Rear and right-side-view cameras
  • Cab avoidance
  • 2D E-fence
  • Swing Assist
  • Lockable external tool/storage box and fuel drain compartment
  • Lockable disconnect switch

SERVICE AND MAINTENANCE

  • Service platform with anti-skid plate and recessed bolts
  • Scheduled Oil Sampling (S·O·S℠) ports
  • Grouped location for engine oil and fuel filters
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • 6800 kg (14,990 lb) counterweight

MH3250 - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 6.1 m (20'0") Industrial stick
  • 7.6 m (24'11") Industrial stick

ELECTRICAL SYSTEM

  • Generator, 25 kW with wiring to stick nose

SAFETY AND SECURITY

  • Inspection lighting
  • 360° visibility
  • Swing alarm

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how MH3250 - Tier 4 / Stage V compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

MH3250 Material Handler

MH3250 Material Handler

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators