| Capacity | 4.90 yd³ 3750 m³ |
| Maximum Lift Capacity | 44092 lb 20000 kg |
| Shell Type Options | Open, Semi-open Open, Semi-open |
| Operating Weight | 11155 lb 5060 kg |
| Tine Count | 5 5 |
| Material Handler Minimum | 65 ton (US) 65 ton (US) |
| Material Handler Maximum | 90 ton (US) 90 ton (US) |
| Excavator Minimum | 40 ton (US) 40 ton (US) |
| Excavator Maximum | 65 ton (US) 65 ton (US) |
Orange Peel Grapples GSM60 5-Tine, 3750-Liter Orange Peel Grapple
Request A Price Find DealerKey Specs
- Capacity
- 4.90 yd³
- 3750 m³
- Maximum Lift Capacity
- 44092 lb
- 20000 kg
- Shell Type Options
- Open, Semi-open
- Open, Semi-open
Overview
Cat® GSM Orange Peel Grapples include our largest models and sizes for a wide range of applications. With these large capacities, GSM Grapples allow you to move more while spending less.
Features At A Glance
- Move more tons per hour with faster cycle times and larger fill factors.
- Cat Machines are pre-programmed with optimum performance settings for your grapple to maximize the pairing and efficiency of the machine and grapple.
- Grapple life is prolonged because of high quality cylinders cushioning the opening of the shells.
- Strength you can count on. Solid construction inner tines and tips are built of high grade steel, resisting abrasion and metal-on-metal wear.
- Integral pivot points are equipped with dust seals to protect some of the most vital parts of the grapple.
- Easy access to the hydraulics makes maintenance quicker, so more time can be spent moving materials.
- Meet your specific needs with open, semi-open, or closed tine style options.
- Open tines are best suited for large materials or scrap pieces.
- Semi-open tines work best for applications where steel scrap or pipes and beams are being moved.
- Closed tines are optimal for smaller, shredded materials.
Product Specifications for GSM60 5-Tine, 3750-Liter Orange Peel Grapple
See how GSM60 5-Tine, 3750-Liter Orange Peel Grapple compares against frequently compared products.
- Capacity
- 4.90 yd³
- 3750 m³
- Maximum Lift Capacity
- 44092 lb
- 20000 kg
- Shell Type Options
- Open, Semi-open
- Open, Semi-open
- Capacity
- 2.50 yd³
- 2000 m³
- Maximum Lift Capacity
- 44092 lb
- 20000 kg
- Shell Type Options
- Open, Semi-open, Closed
- Open, Semi-open, Closed
- Capacity
- 2.00 yd³
- 1500 l
- Maximum Lift Capacity
- 44092 lb
- 20000 kg
- Shell Type Options
- Open, Semi-open, Closed
- Open, Semi-open, Closed
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Compatible Technology and Services
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
-
Cat® PL161 Attachment Tracker
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.