Performance
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 308 Sh Ton 2740 kN |
Crushing Force - Tip | 89 Sh Ton 795 kN |
Crushing Force - Primary Tooth | 126 Sh Ton 1120 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat P300 Series Primary Pulverizers are designed for applications such as cutting, breaking, and crushing concrete structures during demolition.
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 308 Sh Ton 2740 kN |
Crushing Force - Tip | 89 Sh Ton 795 kN |
Crushing Force - Primary Tooth | 126 Sh Ton 1120 kN |
Jaw Circuit - Max. Oil Pressure | 4786 psi 33000 kPa |
Jaw Circuit - Max. Oil Flow | 40 gpm 150 L/min |
Rotation Circuit - Max. Oil Pressure | 2031 psi 14000 kPa |
Rotation Circuit - Max. Oil Flow | 11 gpm 40 L/min |
Jaw Depth | 26 in 660 mm |
Cutter Length | 5.9 in 150 mm |
Jaw Opening - Maximum | 42.7 in 1085 mm |
Jaw Width - Fixed | 24.4 in 620 mm |
Jaw Width - Moveable | 13.2 in 335 mm |
Length | 83.7 in 2125 mm |
Height | 60 in 1525 mm |
Width | 31.1 in 790 mm |
Weight - Housing, Jaw and Bracket | 4586 lb 2080 kg |
Excavator Minimum | 18000 kg (39700 lb) 18000 kg (39700 lb) |
Excavator Maximum | 25000 kg (55100 lb) 25000 kg (55100 lb) |
Caterpillar product brochures and other informational documents are available for your growing business.
Cat P318 Primary Pulverizer
Cat P345 Pulverizer on Cat 352 Straight Boom
Cat P345 Pulverizer demolishing building
Cat P332 Pulverizer demolishing brick building
Cat Primary Pulverizer DNA