Performance
| Cycle Time - Open | 2.1 s 2.1 s |
| Cycle Time - Close | 1.6 s 1.6 s |
| Crushing Force - Primary Cutter | 729 Sh Ton 6485 kN |
| Crushing Force - Tip | 206 Sh Ton 1830 kN |
| Crushing Force - Primary Tooth | 265 Sh Ton 2355 kN |
Key Specs
Cat P200 Series Secondary Pulverizers are designed to reduce the size of debris, clear up a job site, and separate concrete from rebar at ground level after demolition.
| Cycle Time - Open | 2.1 s 2.1 s |
| Cycle Time - Close | 1.6 s 1.6 s |
| Crushing Force - Primary Cutter | 729 Sh Ton 6485 kN |
| Crushing Force - Tip | 206 Sh Ton 1830 kN |
| Crushing Force - Primary Tooth | 265 Sh Ton 2355 kN |
| Jaw Circuit - Max. Oil Pressure | 4786 psi 33000 kPa |
| Jaw Circuit - Max. Oil Flow | 119 gal/min 450 l/min |
| Jaw Depth | 42.1 in 1070 mm |
| Cutter Length | 8.9 in 225 mm |
| Jaw Opening - Maximum | 58.9 in 1495 mm |
| Jaw Width - Fixed | 30.9 in 785 mm |
| Jaw Width - Moveable | 18.1 in 460 mm |
| Length | 133.5 in 3390 mm |
| Height | 80.9 in 2055 mm |
| Width | 32.7 in 830 mm |
| Weight - Housing, Jaw and Bracket | 10836 lb 4915 kg |
| Excavator Minimum | 45000 kg (99200 lb) 45000 kg (99200 lb) |
| Excavator Maximum | 70000 kg (154300 lb) 70000 kg (154300 lb) |
Caterpillar product brochures and other informational documents are available for your growing business.
Cat P245 Secondary Pulverizer
Cat P224 Pulverizer on Cat Excavator
Cat Secondary Pulverizer crushing rock