Performance
| Cycle Time - Open | 1.9 s 1.9 s |
| Cycle Time - Close | 1.3 s 1.3 s |
| Crushing Force - Primary Cutter | 563 Sh Ton 5010 kN |
| Crushing Force - Tip | 162 Sh Ton 1440 kN |
| Crushing Force - Primary Tooth | 215 Sh Ton 1910 kN |
Key Specs
Cat P300 Series Primary Pulverizers are designed for applications such as cutting, breaking, and crushing concrete structures during demolition.
| Cycle Time - Open | 1.9 s 1.9 s |
| Cycle Time - Close | 1.3 s 1.3 s |
| Crushing Force - Primary Cutter | 563 Sh Ton 5010 kN |
| Crushing Force - Tip | 162 Sh Ton 1440 kN |
| Crushing Force - Primary Tooth | 215 Sh Ton 1910 kN |
| Jaw Circuit - Max. Oil Pressure | 4786 psi 33000 kPa |
| Jaw Circuit - Max. Oil Flow | 74 gpm 280 L/min |
| Rotation Circuit - Max. Oil Pressure | 2321 psi 16000 kPa |
| Rotation Circuit - Max. Oil Flow | 11 gpm 40 L/min |
| Jaw Depth | 32.3 in 820 mm |
| Cutter Length | 7.9 in 200 mm |
| Jaw Opening - Maximum | 51.8 in 1315 mm |
| Jaw Width - Fixed | 26 in 660 mm |
| Jaw Width - Moveable | 15 in 380 mm |
| Length | 92.5 in 2350 mm |
| Height | 78.9 in 2005 mm |
| Width | 39.6 in 1005 mm |
| Weight - Housing, Jaw and Bracket | 7330 lb 3325 kg |
| Excavator Minimum | 32000 kg (70500 lb) 32000 kg (70500 lb) |
| Excavator Maximum | 50000 kg (110200 lb) 50000 kg (110200 lb) |
Caterpillar product brochures and other informational documents are available for your growing business.
Cat P332 Primary Pulverizer
Cat P345 Pulverizer on Cat 352 Straight Boom
Cat P345 Pulverizer demolishing building
Cat P332 Pulverizer demolishing brick building
Cat Primary Pulverizer DNA